Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

16911A Options

Easily upgrade your 16911A module with options for increasing your acquisition memory depth and maximum state speed. Purchase the capability you need now and then upgrade as your needs evolve in the future.

  • The option numbers displayed as 16911A Option xxx are used at the time of the initial purchase of the module. The prices shown are in addition to the base price of the 16911A.
  • The option numbers displayed as E5866A Option xxx are used to designate post-sales upgrades after the initial purchase of the 16911A.