Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Amplifiers

  • 8347A RF Amplifier, 100 kHz to 3 GHz [Устарело] 8347A RF Amplifier, 100 kHz to 3 GHz [Устарело] 

    8347A RF Amplifier, 100 kHz to 3 GHz [Устарело]

    The Keysight 8347A is a general-purpose broadband instrumentation amplifier capable of providing gain and power to overcome systematic RF losses, drive high-power devices and improve measurement system performance.

  • 8348A Microwave Preamplifier, 2 to 26.5 GHz [Устарело] 8348A Microwave Preamplifier, 2 to 26.5 GHz [Устарело] 

    8348A Microwave Preamplifier, 2 to 26.5 GHz [Устарело]

    The Keysight 8348A provides gain and power to overcome systematic RF losses.

  • 8349B Microwave Amplifier, 2 to 20 GHz [Устарело] 8349B Microwave Amplifier, 2 to 20 GHz [Устарело] 

    8349B Microwave Amplifier, 2 to 20 GHz [Устарело]

    The Keysight 8349B microwave amplifier is capable of providing gain and power to overcome systematic...

  • 87400A Microwave Amplifier, 0.01 GHz to 3 GHz [Устарело] 87400A Microwave Amplifier, 0.01 GHz to 3 GHz [Устарело] 

    87400A Microwave Amplifier, 0.01 GHz to 3 GHz [Устарело]

    The 87400A microwave component amplifier (obsolete item) brings compact, reliable gain block performance to systems integrators and microwave designers.

  • 87405A Preamplifier, 10 MHz to 3 GHz  [Устарело] 87405A Preamplifier, 10 MHz to 3 GHz [Устарело] 

    87405A Preamplifier, 10 MHz to 3 GHz [Устарело]

    The Keysight 87405A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers.