Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Automotive Electronics Functional Test Systems

Automotive Test Engineering Challenges

Automotive Test Engineering Challenges

Keysight Technologies’ TS-5000 Family of Automotive Electronics Functional Test Systems helps automotive electronics manufacturers get their products to market faster by accelerating test system deployment. It utilizes common architecture and core instrumentations to offer maximum flexibility to keep pace with the dynamic changes in the automotive electronic industry.

More and more electronic components are being integrated into today’s automobiles to ensure drivers’ welfare, comfort and convenience. The higher complexity requirements for the electronics invariably results in higher capability at final testing. However, the consumers expect these additional features to be included into their purchases at a minimum cost to them. Therefore, any manufacturing equipment in a production line has to balance between capital costs, fixed costs, through-put, time-to-market, development costs and cycle, deployment costs and support costs to minimize cost of test and ensure a profitable bottom line to the manufacturers. In addition, the test systems purchased has to be scalable and modular in order for the manufacturers to quickly modify for use in other product lines to maximize usage and ultimately improve the Return-Of-Investment-Capital (ROIC).

Keysight automotive electronics testing is a cost effective, robust and reliable test system that gives you the lowest cost of ownership. In addition, the open architecture Test Exec SL gives you the flexibility to do just about anything you want.

To learn more about the test system and applications, view our free technical manuals and application notes from the technical support tab.

For interactive demo of our test systems, view Keysight TS-5000 Family Automotive Functional Test Systems Flash Demo.

Get latest tips and information from the Automotive ECU Functional Test Forum

Need other test system solutions? Find out more about our General Purpose Functional Test Systems.

  • M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA 

    M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA

    • Single slot PXI-based Dynamic DAC
    • Output voltage: 0 - +30V, Output current: 0mA - +20mA
    • 16 simultaneous, isolated channels
    • 16-bit resolution with update rate per channel of 500kSa/s

  • TS-8989 PXI Functional Test System TS-8989 PXI Functional Test System 

    TS-8989 PXI Functional Test System

    • Signal switching: Up to 104 x 4 matrix
    • Load switching: Up to 8-channels x 40A, 32-channels x 7.5A and 72-channels x 2A
    • Measurement: 6.5 Digit Digital Multimeter and support for any cPCI, PXI-1 based measurement instruments e.g. digitizers.

  • U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface 

    U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface

    • Software: Test Exec SL 7.1 & TS-5000 Family Application Software 7.1V with multi-threading support over 400 built-in automotive test libraries
    • Signal switching: Up to 464 x 4 matrix
    • Load switching: Up to 64-channel x 40A and 288-channel x 7.5A and 192-channel x 2A

  • TS-8900 Automotive Functional Test System TS-8900 Automotive Functional Test System 

    TS-8900 Automotive Functional Test System

    The PXI-based Keysight TS-8900 modular functional test system provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

  • M9216A Высоковольтный модуль сбора данных в формате PXI, 32 канала M9216A Высоковольтный модуль сбора данных в формате PXI, 32 канала 

    M9216A Высоковольтный модуль сбора данных в формате PXI, 32 канала

    Модуль Keysight M9216A представляет собой многоканальное высоковольтное измерительное устройство, которое обеспечивает захват динамических сигналов с положительными уровнями напряжения одновременно по нескольким каналам.

  • M9185A Цифро-аналоговый преобразователь в формате PXI, 8/16 изолированных каналов M9185A Цифро-аналоговый преобразователь в формате PXI, 8/16 изолированных каналов 

    M9185A Цифро-аналоговый преобразователь в формате PXI, 8/16 изолированных каналов

    Модуль M9185A представляет собой цифро-аналоговый преобразователь с полностью независимыми, изолированными каналами, который способен формировать высокие уровни напряжения параллельно по 8 или 16 каналам.

  • TS-5400 Series II Automotive Functional Test System (MAC Panel) [Устарело] TS-5400 Series II Automotive Functional Test System (MAC Panel) [Устарело] 

    TS-5400 Series II Automotive Functional Test System (MAC Panel) [Устарело]

    The TS-5400 automotive electronics functional test system with MAC Panel offers high speed DC/AC measurements with highly durable and flexible interface. It is ideal for testing engine management and complex body control modules.

  • TS-5400 Series II Automotive Functional Test System (ExpressConnect) [Устарело] TS-5400 Series II Automotive Functional Test System (ExpressConnect) [Устарело] 

    TS-5400 Series II Automotive Functional Test System (ExpressConnect) [Устарело]

    The Keysight TS-5400 automotive functional test system with ExpressConnect offers high speed DC/AC measurements with maximum value interface. It is ideal for ABS, traction control, airbag and body control modules.

  • TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution) TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution) 

    TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution)

    The TS-5020 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC) and high-frequency (RF) modules.

  • E6198B Keysight Switch/Load Unit (SLU) E6198B Keysight Switch/Load Unit (SLU) 

    E6198B Keysight Switch/Load Unit (SLU)

    The E6198B Switch/Load Unit (SLU) utilizes a standard VERSA Module Eurocard (VME) type enclosure to bring you the best-in-class switching solution for mechatronic type testing with the option to choose from a wide family of

  • Программное обеспечение TestExec SL Программное обеспечение TestExec SL 

    Программное обеспечение TestExec SL

    TestExec SL is a highly flexible test executive software for electronics manufacturing functional test applications in multiple industries.

  • M9186A Источник напряжения/тока в формате PXI, один изолированный канал, 100 В M9186A Источник напряжения/тока в формате PXI, один изолированный канал, 100 В 

    M9186A Источник напряжения/тока в формате PXI, один изолированный канал, 100 В

    Двухдиапазонный модуль источника напряжения/тока в формате PXI M9186A с одним изолированным каналом обеспечивает подачу напряжения и измерение результирующего тока или подачу тока и измерение результирующего напряжения.

  • M9217A Дигитайзер с изолированными каналами в формате PXIe, 2 канала, 16 бит, ±256 В, память 32 Мвыб./канал M9217A Дигитайзер с изолированными каналами в формате PXIe, 2 канала, 16 бит, ±256 В, память 32 Мвыб./канал 

    M9217A Дигитайзер с изолированными каналами в формате PXIe, 2 канала, 16 бит, ±256 В, память 32 Мвыб./канал

    • Дигитайзер в формате PXIe, 1слот
    • Два изолированных канала для измерения напряжения до ±256 В
    • Частота дискретизации 20 Мвыб./с, разрешение 16 бит
    • Приложения: автомобилестроение, аэрокосмическая и оборонная отрасли, промышленность