Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Logic Analyzers Accessories

Product support information for your discontinued and obsolete Logic Analyzer Accessories.

  • 16500L 10Base-2 LAN Interface Module [Устарело] 16500L 10Base-2 LAN Interface Module [Устарело] 

    16500L 10Base-2 LAN Interface Module [Устарело]

    Bring logic analysis to your computer with the Keysighta 16500L interface module...

  • 16500H 10Base-T Interface Module [Устарело] 16500H 10Base-T Interface Module [Устарело] 

    16500H 10Base-T Interface Module [Устарело]

    Bring logic analysis to your computer with the Keysight 16500H interface module. It connects the 16500B mainframe...

  • 16535A MultiProbe Control Module [Устарело] 16535A MultiProbe Control Module [Устарело] 

    16535A MultiProbe Control Module [Устарело]

    The Keysight multiProbe system makes it possible to connect scope probes to hundreds of nodes simultaneously...

  • E8116A Preprocessor Interface for Motorola CPU32 [Устарело] E8116A Preprocessor Interface for Motorola CPU32 [Устарело] 

    E8116A Preprocessor Interface for Motorola CPU32 [Устарело]

    The HP E8116A preprocessor interface allows easy connection of an HP logic analyzer to your Motorola CPU32...

  • E8118A Preprocessor Interface for Motorola CPU32 [Устарело] E8118A Preprocessor Interface for Motorola CPU32 [Устарело] 

    E8118A Preprocessor Interface for Motorola CPU32 [Устарело]

    TheKeysight E8118A preprocessor interface allows easy connection of an HP logic analyzer to your Motorola CPU32 target...

  • E2487C Analysis Probe [Устарело] E2487C Analysis Probe [Устарело] 

    E2487C Analysis Probe [Устарело]

    The Keysight E2487C for Intel Celeron™, Pentium® II, III, and Pentium II, III, Xeon™, with its transaction tracker and inverse assembler allows you to easily trace the operation of your system.

  • E2494S Analysis Probe for the Pentium® II Mobile... [Устарело] E2494S Analysis Probe for the Pentium® II Mobile... [Устарело] 

    E2494S Analysis Probe for the Pentium® II Mobile... [Устарело]

    The Keysight E2494S includes the Probe Adapter (E2494A) and Analysis Probe (E2487C) which link to the 16700A or 16702A...

  • E5337A PQFP Adapter for 80960J-Series, 132-Pin [Устарело] E5337A PQFP Adapter for 80960J-Series, 132-Pin [Устарело] 

    E5337A PQFP Adapter for 80960J-Series, 132-Pin [Устарело]

    The Keysight Technologies E5337A provides an easy way to connect a Keysight logic analyzer analysis probe...

  • E9638A Low Mass Probe to BNC (m) Adapter [Устарело] E9638A Low Mass Probe to BNC (m) Adapter [Устарело] 

    E9638A Low Mass Probe to BNC (m) Adapter [Устарело]

    The Keysight E9638A probe tip to BNC (m) adapter provides a direct connection from the probe tip to a 50 Ohm BNC male adapter...

  • 10085A 16-Channel Logic Probe and Termination Adapter [Устарело] 10085A 16-Channel Logic Probe and Termination Adapter [Устарело] 

    10085A 16-Channel Logic Probe and Termination Adapter [Устарело]

    The Keysight 10085A logic probe and termination adapter is for use with the 54621D, 54622D and 54645D Mixed Signal Oscilloscopes...

  • 1182B Testmobile Instrument Cart [Устарело] 1182B Testmobile Instrument Cart [Устарело] 

    1182B Testmobile Instrument Cart [Устарело]

    The Keysight 1182B provides convenient mobility of test equipment.

  • 10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [Устарело] 10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [Устарело] 

    10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [Устарело]

    Keysight 10466A 8-Channel Tri-State TTL/3.3V Data Pod for 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Ggenerator.

  • B4600B System Performance Analysis Tool Set [Устарело] B4600B System Performance Analysis Tool Set [Устарело] 

    B4600B System Performance Analysis Tool Set [Устарело]

    The Keysight B4600B system performance analysis (SPA) tool set profiles your entire system at all levels of abstraction...

  • B4620B Source Correlation Tool Set [Устарело] B4620B Source Correlation Tool Set [Устарело] 

    B4620B Source Correlation Tool Set [Устарело]

    The Keysight B4620B source correlation tool set correlates the logic analyzer trace with the high-level source...

  • FSI-60026 PCI 5v Analysis Probe [Устарело] FSI-60026 PCI 5v Analysis Probe [Устарело] 

    FSI-60026 PCI 5v Analysis Probe [Устарело]

    This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.