Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Laser Positioning Equipment

Discontinued laser interferometer positioning systems, components, and accessories.

For more information about laser interferometers and laser calibration systems, please visit Laser Interferometers & Calibration Systems.

  • 10751A Air Sensor [Устарело] 10751A Air Sensor [Устарело] 

    10751A Air Sensor [Устарело]

    The Keysight 10751A environmental sensor measures air temperature and pressure...

  • 10751B Air Sensor [Устарело] 10751B Air Sensor [Устарело] 

    10751B Air Sensor [Устарело]

    The Keysight 10751B environmental sensor measures air temperature and pressure...

  • 10757A Material Temperature Sensor [Устарело] 10757A Material Temperature Sensor [Устарело] 

    10757A Material Temperature Sensor [Устарело]

    The Keysight 10757A environmental sensor monitors the temperature of an object being measured or of the workpiece itself...

  • 10757B Material Temperature Sensor [Устарело] 10757B Material Temperature Sensor [Устарело] 

    10757B Material Temperature Sensor [Устарело]

    The Keysight 10757B environmental sensor monitors the temperature of an object being measured or of the workpiece itself...

  • 10757C Material Temperature Sensor [Устарело] 10757C Material Temperature Sensor [Устарело] 

    10757C Material Temperature Sensor [Устарело]

    The Keysight 10757C environmental sensor monitors the temperature of an object being measured or of the workpiece itself...

  • 10786A Carrying Case [Устарело] 10786A Carrying Case [Устарело] 

    10786A Carrying Case [Устарело]

    Linear/Angular Case.

  • 10793A Laser Head Cable (3 m) [Устарело] 10793A Laser Head Cable (3 m) [Устарело] 

    10793A Laser Head Cable (3 m) [Устарело]

    3 meter Laser head cable connects 5517A/B/C laser head to 5527B laser positioning transducer system.

  • 10794B Laser Head Cable [Устарело] 10794B Laser Head Cable [Устарело] 

    10794B Laser Head Cable [Устарело]

    7 meter Laser head cable connects 5501B laser head to 5527B laser positioning transducer system.

  • 10936B Servo-Axis Board [Устарело] 10936B Servo-Axis Board [Устарело] 

    10936B Servo-Axis Board [Устарело]

    The Keysight 10936B Servo-Axis Board is a programmable, digital servo with built-in motion control algorithms...

  • 10946C Automatic Compensation Board [Устарело] 10946C Automatic Compensation Board [Устарело] 

    10946C Automatic Compensation Board [Устарело]

    Automatic compensation board for 5527B system

  • 5501B Laser Head [Устарело] 5501B Laser Head [Устарело] 

    5501B Laser Head [Устарело]

    Transducer laser head Offers a wavelength accuracy (3 Sigma lifetime) of 0.1 ppm, and a standard beam diameter of 6 mm.

  • 5508A Measurement Display [Устарело] 5508A Measurement Display [Устарело] 

    5508A Measurement Display [Устарело]

    The Keysight 5508A electronics simplify operator control, and increase measurement flexibility for a range of Keysight 5528A system applications, including machine tool calibration and troubleshooting...

  • 5518A Laser Head and Receiver [Устарело] 5518A Laser Head and Receiver [Устарело] 

    5518A Laser Head and Receiver [Устарело]

    The Keysight 5518A is used primarily as the laser source in Keysight 5528A Laser Measurement system...

  • 5527B Sensors [Устарело] 5527B Sensors [Устарело] 

    5527B Sensors [Устарело]

    Keysight 5527B sensors monitor and compensate for a wide range of environmental conditions and changes that affect positioning and measurement information...

  • 5528A Laser Measurement System [Устарело] 5528A Laser Measurement System [Устарело] 

    5528A Laser Measurement System [Устарело]

    The Keysight 5528A, a precision laser dimensional measuring system, consists of a laser head, a measurement display, and...

  • 5529V Dynamic Calibrator - Vectra System [Устарело] 5529V Dynamic Calibrator - Vectra System [Устарело] 

    5529V Dynamic Calibrator - Vectra System [Устарело]

    Provides machine tool manufacturers and users with the PCplatform and electronics required to control an HP laser-based calibration system.

  • E1711A Sensor Head [Устарело] E1711A Sensor Head [Устарело] 

    E1711A Sensor Head [Устарело]

    Keysight E1710A / E1720A Encoder Systems Sensor Head for ultra-high resolution encoder systems. Designed for use in Keysight E1710A / E1720A Encoder Systems.

  • E1720A Linear Encoder System [Устарело] E1720A Linear Encoder System [Устарело] 

    E1720A Linear Encoder System [Устарело]

    Linear encoder system provides ultra-high resolution (0.6 nm) servo-controlled positioning for use in dimensional metrology and motion control.

  • 10737L Compact Three Axis Interferometer [Устарело] 10737L Compact Three Axis Interferometer [Устарело] 

    10737L Compact Three Axis Interferometer [Устарело]

    The Keysight 10737L compact left turning three axis interferometer improves positioning accuracy of precision equipment.

  • 10737R Compact Three Axis Interferometer [Устарело] 10737R Compact Three Axis Interferometer [Устарело] 

    10737R Compact Three Axis Interferometer [Устарело]

    The Keysight 10737R compact right turning three axis interferometer improves positioning accuracy of precision equipment.

  • 10897B High-Resolution VMEbus Laser Axis Board [Устарело] 10897B High-Resolution VMEbus Laser Axis Board [Устарело] 

    10897B High-Resolution VMEbus Laser Axis Board [Устарело]

    High-Resolution laser axis board for VME, offers highest measurement resolution commercially available in positioning systems.

  • 5501A Laser Head [Устарело] 5501A Laser Head [Устарело] 

    5501A Laser Head [Устарело]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 5507A Laser Position Transducer Electronics [Устарело] 5507A Laser Position Transducer Electronics [Устарело] 

    5507A Laser Position Transducer Electronics [Устарело]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 5526A LASER MEAS SYSTM [Устарело] 5526A LASER MEAS SYSTM [Устарело] 

    5526A LASER MEAS SYSTM [Устарело]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • N1203C Precision Beam Translator [Снято с производства] N1203C Precision Beam Translator [Снято с производства] 

    N1203C Precision Beam Translator [Снято с производства]

    The Keysight beam manipulators precisely bend or translate a laser beam. The precise bending and translating results in a properly aligned laser beam and minimizes Abbé and cosine errors.

  • N1204C Precision Horizontal Beam Bender [Снято с производства] N1204C Precision Horizontal Beam Bender [Снято с производства] 

    N1204C Precision Horizontal Beam Bender [Снято с производства]

    The Keysight beam manipulators precisely bend or translate a laser beam. The precise bending and translating results in a properly aligned laser beam and minimizes the Abbé and cosine errors.

  • N1207C Precision Vertical Beam Bender [Снято с производства] N1207C Precision Vertical Beam Bender [Снято с производства] 

    N1207C Precision Vertical Beam Bender [Снято с производства]

    The Keysight beam manipulators precisely bend or translate a laser beam. The precise bending and translating results in a properly aligned laser beam and minimizes the Abbé and cosine errors.