Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8510 Millimeter-Wave System Components

Discontinuance Notice: The Keysight 8510 and 8530 Series of vector network analyzers has been discontinued and will be supported until April 1, 2009. In less than three years, the PNA Series has expanded to cover 20, 40, 50, and 67 GHz and now offers new capabilities for 110 GHz. With its high performance and flexibility, the PNA Series has quickly become the new standard in network analysis. So, after nearly 20 years of service the 8510 and 8530 Series has been discontinued. This includes associated models, upgrades, and most accessories. Discontinued 8510 Network Analyzer Systems

In order to protect your investment, Keysight Technologies will support these products for the five-year period following their discontinuance. Migrate from the 8510 and 8530 to the PNA Series Network Analyzer

Configure an 8510 millimeter-wave network analyzer solution that meets your exact needs.

Уточнить список

По типу содержания

1 из 1

Упорядочить:
Specifying Calibration Standards and Kits for Keysight Vector Network Analyzers (AN 1287-11)
This paper discusses calibration standard definitions, calibration kit content, and its structure requirements for Keysight's vector network analyzers. Also provided are set up examples and how to modify an existing calibration kit definition file.

Руководство по применению 2011-03-28