Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Small Parts, Cables, and Adapters for Racks

Keysight provides a variety of small parts, cables and adapters to complete your racks and enclosures solution.

  • Feedthrough panels are available for use when cables or probes need to pass through from inside the rack to the front.
  • Casters, leveling screws, bezels, rear door hinges, and mounting hardware to complete the racks and enclosures solution 
  • Filler panels provide an attractive system and eliminate dust from gathering on equipment

Learn more about Keysight Electronics Enclosure and Rack for Test Equipment

Product Catalog for Racks and Enclosure Solutions

  • E3668B Feedthrough Panel, 44 mm (1.74 in) E3668B Feedthrough Panel, 44 mm (1.74 in) 

    E3668B Feedthrough Panel, 44 mm (1.74 in)

    The Keysight E3668B feedthrough panel can be used when cables or probes need to pass through from the inside of the rack to the front.

  • C2786-00012C Rear Door Hinge C2786-00012C Rear Door Hinge 

    C2786-00012C Rear Door Hinge

    The Keysight C2786-00012C rear door hinges are available for Keysight's rear doors.

  • E7734A Filler Panel, 4 EIA Units E7734A Filler Panel, 4 EIA Units 

    E7734A Filler Panel, 4 EIA Units

    The Keysight E7734A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7735A Filler Panel, 5 EIA Units E7735A Filler Panel, 5 EIA Units 

    E7735A Filler Panel, 5 EIA Units

    The Keysight E7735A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7736A Filler Panel, 6 EIA Units E7736A Filler Panel, 6 EIA Units 

    E7736A Filler Panel, 6 EIA Units

    The Keysight E7736A filler is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.

  • E7737A Filler Panel, 7 EIA Units E7737A Filler Panel, 7 EIA Units 

    E7737A Filler Panel, 7 EIA Units

    The Keysight E7737A filler panel is a flat metal panel used to close open spaces on the front of Keysight rack cabinets.