Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Keysight and HP Frequency Counter Products

Product support information for your discontinued counters.

View all available Frequency Counter and 53200 Series RF & Universal Frequency Counter / Timers (350 MHz)
 

  • 5314A Basic Universal Counter [Устарело] 5314A Basic Universal Counter [Устарело] 

    5314A Basic Universal Counter [Устарело]

    The Keysight 5314A universal counter combines excellent performance and traditional quality with an attractive price...

  • 5315A Portable Universal Counter, 100 MHz [Устарело] 5315A Portable Universal Counter, 100 MHz [Устарело] 

    5315A Portable Universal Counter, 100 MHz [Устарело]

    The Keysight 5315A is a low-cost portable bench version of the 5316B high-performance universal counter.

  • 5316B High Performance Universal Counter, 100 MHz [Устарело] 5316B High Performance Universal Counter, 100 MHz [Устарело] 

    5316B High Performance Universal Counter, 100 MHz [Устарело]

    The Keysight 5316B is a low-cost, high-performance universal counter offering frequency, period, time interval, ratio, and totalize measurements.

  • 5334B Universal Counter, 100 MHz [Устарело] 5334B Universal Counter, 100 MHz [Устарело] 

    5334B Universal Counter, 100 MHz [Устарело]

    The Keysight 5334B 100 MHz counter offers high-resolution measurement power with signal conditioning, triggering, and external arming features to handle a range of demanding measurement applications.

  • 5335A Universal Counter, 200 MHz [Устарело] 5335A Universal Counter, 200 MHz [Устарело] 

    5335A Universal Counter, 200 MHz [Устарело]

    The Keysight 5335A 200 MHz counter offers high-resolution measurement power, standard GPIB interfacing, and many features for user convenience.

  • 5345A Universal Counter, 500 MHz [Устарело] 5345A Universal Counter, 500 MHz [Устарело] 

    5345A Universal Counter, 500 MHz [Устарело]

    The Keysight 5345A is a high-performance microwave and millimeter-wave pulse frequency counter.

  • 5347A Microwave Counter/Power Meter, 20 GHz [Устарело] 5347A Microwave Counter/Power Meter, 20 GHz [Устарело] 

    5347A Microwave Counter/Power Meter, 20 GHz [Устарело]

    The Keysight 5347A 20 GHz microwave counter/power meter offers the convenience of a single instrument that makes frequency and power measurements with accuracy and resolution.

  • 5348A 26.5 GHz Microwave Counter/Power Meter [Устарело] 5348A 26.5 GHz Microwave Counter/Power Meter [Устарело] 

    5348A 26.5 GHz Microwave Counter/Power Meter [Устарело]

    The Keysight 5348A 26.5 GHz Microwave Counter/Power Meter offers the convenience of a single instrument...

  • 5350B 20 GHz CW Microwave Counter [Устарело] 5350B 20 GHz CW Microwave Counter [Устарело] 

    5350B 20 GHz CW Microwave Counter [Устарело]

    The Keysight 5350B provides fast and precise measurements from 10 Hz to 20 GHz and features microwave components ...

  • 5351B 26.5 GHz CW Microwave Counter [Устарело] 5351B 26.5 GHz CW Microwave Counter [Устарело] 

    5351B 26.5 GHz CW Microwave Counter [Устарело]

    The Keysight 5351B provides fast and precise measurements from 10 Hz to 26.5 GHz and features microwave components...

  • 5352B Microwave Counter, 40 GHz CW [Устарело] 5352B Microwave Counter, 40 GHz CW [Устарело] 

    5352B Microwave Counter, 40 GHz CW [Устарело]

    The Keysight 5352B provides fast and precise measurements from 10 Hz to 40 GHz (46 GHz optional), features microwave components that are integrated on a single hybrid gallium arsenide (GaAs) circuit.

  • 5361B Pulse/CW Microwave Counter, 40 GHz [Устарело] 5361B Pulse/CW Microwave Counter, 40 GHz [Устарело] 

    5361B Pulse/CW Microwave Counter, 40 GHz [Устарело]

    The Keysight 5361B offers both high-precision pulse and CW performance up to 40 GHz.

  • 5370B Precision Time-Interval Universal Counter [Устарело] 5370B Precision Time-Interval Universal Counter [Устарело] 

    5370B Precision Time-Interval Universal Counter [Устарело]

    The Keysight 5370B precison time-interval universal counter offers unsurpassed single-shot resolution...

  • 5371A Frequency and Time Interval Analyzer [Устарело] 5371A Frequency and Time Interval Analyzer [Устарело] 

    5371A Frequency and Time Interval Analyzer [Устарело]

    The Keysight 5371A is a general-purpose modulation domain analyzer that captures frequency or time intervals at extremely high speeds...

  • 5372A Frequency and Time Interval Analyzer [Устарело] 5372A Frequency and Time Interval Analyzer [Устарело] 

    5372A Frequency and Time Interval Analyzer [Устарело]

    The Keysight 5372A modulation domain analyzer, a superset of the 5371A, captures frequency, phase, or time intervals at extremely high speeds...

  • 5373A Modulation Domain Pulse Analyzer [Устарело] 5373A Modulation Domain Pulse Analyzer [Устарело] 

    5373A Modulation Domain Pulse Analyzer [Устарело]

    The Keysight 5373A modulation domain pulse analyzer provides built-in functions for pulsed signal analysis and is ideal for applications requiring radar and EW signal characterization.

  • 5384A Frequency Counter, 10 Hz to 225 MHz [Устарело] 5384A Frequency Counter, 10 Hz to 225 MHz [Устарело] 

    5384A Frequency Counter, 10 Hz to 225 MHz [Устарело]

    The Keysight 5384A frequency counter utilizes interpolar-enhanced reciprocal counting to provide outstanding performance at a low cost.

  • 5385A Frequency Counter, 10 Hz to 1 GHz [Устарело] 5385A Frequency Counter, 10 Hz to 1 GHz [Устарело] 

    5385A Frequency Counter, 10 Hz to 1 GHz [Устарело]

    The Keysight 5385A frequency counter utilizes interpolar-enhanced reciprocal counting to provide outstanding performance at a low cost.

  • 5386A Frequency Counter, 3 GHz [Устарело] 5386A Frequency Counter, 3 GHz [Устарело] 

    5386A Frequency Counter, 3 GHz [Устарело]

    The Keysight 5386A frequency counter offers prescaled measurements to 3 GHz based on gallium arsenide (GaAs) technology.

  • E1725C Time Interval Analyzer [Устарело] E1725C Time Interval Analyzer [Устарело] 

    E1725C Time Interval Analyzer [Устарело]

    The Keysight E1725C combines a fast measurement sampling rate with a large 512K memory and advanced analysis capabilities.

  • E1740A Time Interval Analyzer Module [Устарело] E1740A Time Interval Analyzer Module [Устарело] 

    E1740A Time Interval Analyzer Module [Устарело]

    The Keysight E1740A module provides a 2-slot VXI card solution for high-performance measurement.

  • E1741A Time Interval Analyzer Software [Устарело] E1741A Time Interval Analyzer Software [Устарело] 

    E1741A Time Interval Analyzer Software [Устарело]

    The Keysight E1741A software extends the power of the E1740A or E1725C time interval analyzer.

  • E1742A Tributary Jitter Analysis Software [Устарело] E1742A Tributary Jitter Analysis Software [Устарело] 

    E1742A Tributary Jitter Analysis Software [Устарело]

    The Keysight E1742A is a powerful tool for network equipment designers who are integrating new SONET/SDH technologies with their existing telecommunications equipment.

  • E1743A Clock Jitter Analysis Software [Устарело] E1743A Clock Jitter Analysis Software [Устарело] 

    E1743A Clock Jitter Analysis Software [Устарело]

    The Keysight E1743A is a tool for digital designers to understand and reduce jitter.

  • E1744A Token Ring Jitter Analysis Software [Устарело] E1744A Token Ring Jitter Analysis Software [Устарело] 

    E1744A Token Ring Jitter Analysis Software [Устарело]

    The Keysight E1744A provides both general purpose jitter measurements and interoperability testing as defined by the IEEE 802.5 standard.

  • E1747A Timing Pattern Analysis Software [Устарело] E1747A Timing Pattern Analysis Software [Устарело] 

    E1747A Timing Pattern Analysis Software [Устарело]

    The Keysight E1747A, when used with E1741A time interval analysis software, helps you focus your development.

  • E1748A Network Synchronization Measurement Software [Устарело] E1748A Network Synchronization Measurement Software [Устарело] 

    E1748A Network Synchronization Measurement Software [Устарело]

    The Keysight E1748A software integrates the measurement functions of the E1740A or 1725C time interval analyzers.

  • 53131A Универсальный частотомер/таймер, 225 МГц [Снято с производства] 53131A Универсальный частотомер/таймер, 225 МГц [Снято с производства] 

    53131A Универсальный частотомер/таймер, 225 МГц [Снято с производства]

    Двухканальный частотомер Keysight 53131A обеспечивает измерение частоты, отношения частот, временных интервалов, а также длительности импульсов. Для измерения частоты в диапазоне 3 ГГц, 5 ГГц или 12,4 ГГц может быть добавлен дополнительный ВЧ канал.

  • 53132A Универсальный частотомер, 12 разрядов/с [Снято с производства] 53132A Универсальный частотомер, 12 разрядов/с [Снято с производства] 

    53132A Универсальный частотомер, 12 разрядов/с [Снято с производства]

    Двухканальный частотомер Keysight 53132A обеспечивает измерение частоты, отношения частот, временных интервалов, а также длительности импульсов. Для измерения частоты в диапазоне 3 ГГц, 5 ГГц или 12,4 ГГц может быть добавлен дополнительный ВЧ канал.

  • 53147A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 20 ГГц [Снято с производства] 53147A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 20 ГГц [Снято с производства] 

    53147A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 20 ГГц [Снято с производства]

    Измеритель Keysight 53147A представляет собой полнофункциональный частотомер непрерывных СВЧ сигналов в диапазоне до 20 ГГц с цифровым вольтметром постоянного тока и точным измерителем мощности в одном компактном корпусе.

  • 53148A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 26,5 ГГц [Снято с производства] 53148A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 26,5 ГГц [Снято с производства] 

    53148A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 26,5 ГГц [Снято с производства]

    Измеритель Keysight 53148A представляет собой полнофункциональный частотомер непрерывных СВЧ сигналов в диапазоне до 26,5 ГГц с цифровым вольтметром постоянного тока и точным измерителем мощности в одном компактном корпусе.

  • 53149A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 46 ГГц [Снято с производства] 53149A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 46 ГГц [Снято с производства] 

    53149A СВЧ частотомер/измеритель мощности/цифровой вольтметр, 46 ГГц [Снято с производства]

    Измеритель Keysight 53149A представляет собой полнофункциональный частотомер непрерывных СВЧ сигналов в диапазоне до 46 ГГц с цифровым вольтметром постоянного тока и точным измерителем мощности в одном компактном корпусе.

  • 53150A Частотомер непрерывных СВЧ сигналов, 20 ГГц [Снято с производства] 53150A Частотомер непрерывных СВЧ сигналов, 20 ГГц [Снято с производства] 

    53150A Частотомер непрерывных СВЧ сигналов, 20 ГГц [Снято с производства]

    Полнофункциональный частотомер непрерывных СВЧ сигналов Keysight 53150A позволяет измерять частоту и мощность сигнала в диапазоне частот до 20 ГГц и отлично подходит для использования в лабораториях и в составе автоматизированных измерительных систем.

  • 53151A Частотомер непрерывных СВЧ сигналов, 26,5 ГГц [Снято с производства] 53151A Частотомер непрерывных СВЧ сигналов, 26,5 ГГц [Снято с производства] 

    53151A Частотомер непрерывных СВЧ сигналов, 26,5 ГГц [Снято с производства]

    Полнофункциональный частотомер непрерывных СВЧ сигналов Keysight 53151A позволяет измерять частоту и мощность сигнала в диапазоне частот до 26,5 ГГц и отлично подходит для использования в лабораториях и в автоматизированных измерительных системах.

  • 53152A Частотомер непрерывных СВЧ сигналов, 46 ГГц [Снято с производства] 53152A Частотомер непрерывных СВЧ сигналов, 46 ГГц [Снято с производства] 

    53152A Частотомер непрерывных СВЧ сигналов, 46 ГГц [Снято с производства]

    Полнофункциональный частотомер непрерывных СВЧ сигналов Keysight 53152A позволяет измерять частоту и мощность сигнала в диапазоне частот до 46 ГГц и отлично подходит для использования в лабораториях и в составе автоматизированных измерительных систем.

  • 53181A ВЧ частотомер, 10 разрядов/с [Снято с производства] 53181A ВЧ частотомер, 10 разрядов/с [Снято с производства] 

    53181A ВЧ частотомер, 10 разрядов/с [Снято с производства]

    Одноканальный ВЧ частотомер Keysight 53181A обеспечивает быстрое и точное измерение частоты и имеет простой пользовательский интерфейс. Для измерения частоты в диапазоне 1,5 ГГц, 3 ГГц, 5 ГГц или 12,4 ГГц может быть добавлен дополнительный ВЧ канал.

  • Modulation Domain Analyzers [Устарело] Modulation Domain Analyzers [Устарело] 

    Modulation Domain Analyzers [Устарело]

    An MDA provides views of frequency, period, time interval & phase versus time.

  • Z2090B-170 Система анализа импульсных сигналов [Снято с производства] Z2090B-170 Система анализа импульсных сигналов [Снято с производства] 

    Z2090B-170 Система анализа импульсных сигналов [Снято с производства]

    Система Keysight Z2090B-170 обеспечивает анализ временных интервалов и расширенный анализ модуляции импульсных сигналов радиолокационных систем в диапазоне частот до 18 ГГц с разрешением 50 пс и скоростью до 25 млн. событий в секунду.