Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Electronics

Electronics for Keysight's proprietary systems include axis, servo, A quad B and compensation functions.

  • 10885A PC Axis Board [Устарело] 10885A PC Axis Board [Устарело] 

    10885A PC Axis Board [Устарело]

    PC Axis Board; a register-programmed laser position axis board that is used in making open-loop measurements and providing position data.

  • 10889B PC Servo-Axis Board [Устарело] 10889B PC Servo-Axis Board [Устарело] 

    10889B PC Servo-Axis Board [Устарело]

    PC servo-axis board, a digital servo with built-in motion control that provides a complete positioning solution for PC-based laser interferometers.

  • 10895A VMEbus Laser Axis Board [Устарело] 10895A VMEbus Laser Axis Board [Устарело] 

    10895A VMEbus Laser Axis Board [Устарело]

    Laser axis board for VME Supplies precision position information for use in dimensional measurement system applications.

  • 10896B Laser Compensation Board for VMEbus [Устарело] 10896B Laser Compensation Board for VMEbus [Устарело] 

    10896B Laser Compensation Board for VMEbus [Устарело]

    Increases the accuracy and repeatability of VME-based laser interferometer positioning systems.

  • 10897C High-Resolution VMEbus Laser Axis Board [Устарело] 10897C High-Resolution VMEbus Laser Axis Board [Устарело] 

    10897C High-Resolution VMEbus Laser Axis Board [Устарело]

    High-Resolution laser axis board for VME, offers highest measurement resolution commercially available in positioning systems.

  • 10898A Dual Laser-Axis Board [Устарело] 10898A Dual Laser-Axis Board [Устарело] 

    10898A Dual Laser-Axis Board [Устарело]

    The Keysight 10898A Dual Laser-Axis Board provides the same resolution as the Keysight 10897B High Resolution Laser-Axis Board with increased...

  • 10932B Axis Board [Устарело] 10932B Axis Board [Устарело] 

    10932B Axis Board [Устарело]

    Axis board for 5527B system.

  • 10934A A-Quad-B Axis Board [Устарело] 10934A A-Quad-B Axis Board [Устарело] 

    10934A A-Quad-B Axis Board [Устарело]

    A-Quad-B axis board for 5527B system