Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Temperature Sensors and Probes

Reliable temperature measurements require a great deal of care in both selecting and using the temperature measurement units, as well as choosing the right measurement system.

Keysight offers wide range of temperature sensors and probes, as well as thermocouple units. From making general temperature measurements to measuring the surface temperature on PC boards, the Keysight line of temperature measurement units can fit your needs.

Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories
 

  • 34307A Набор термопар 34307A Набор термопар 

    34307A Набор термопар

    • 10 термопар J-типа
    • Длина 180 см

  • 34308A Набор термисторов 34308A Набор термисторов 

    34308A Набор термисторов

    • 5 термисторов, от 0 до +75°С
    • Разброс параметров: 0,1°С
    • Выходные контакты: неизолированные провода
    • Макс. диаметр 2,4 мм
    • Луженый медный провод 32 AWG длиной 76 мм

  • E2308A Thermistor Temperature Probe E2308A Thermistor Temperature Probe 

    E2308A Thermistor Temperature Probe

    The Keysight E2308A is a general purpose temperature probe.

  • 34152A PT100/RTD 4-Wire Class A Sensor Kit 34152A PT100/RTD 4-Wire Class A Sensor Kit 

    34152A PT100/RTD 4-Wire Class A Sensor Kit

    The PT100/RTD 4-Wire Class A sensor kit consists of a 4-wire PT100 RTD temperature sensor and two black dual banana plugs.

  • 34153A PT100/RTD 4-Wire Class A Sensor Elements 34153A PT100/RTD 4-Wire Class A Sensor Elements 

    34153A PT100/RTD 4-Wire Class A Sensor Elements

    The PT100/RTD 4-Wire Class A sensor elements product consists of quantity five 4-wire PT100 RTD temperature sensor elements used for the 34152A.

  • U1180A Temperature Sensors and Probes U1180A Temperature Sensors and Probes 

    U1180A Temperature Sensors and Probes

    Thermocouple adapter and lead kit for U series handheld digital multimeters.

  • U1181A Immersion Temperature Probe U1181A Immersion Temperature Probe 

    U1181A Immersion Temperature Probe

    U1181A Immersion Temperature Probe for U Series handheld digital multimeters

  • U1182A Industrial Surface Temperature Probe U1182A Industrial Surface Temperature Probe 

    U1182A Industrial Surface Temperature Probe

    U1182A Industrial Surface Temperature Probe for U Series handheld digital multimeters

  • U1183A Air Temperature Probe U1183A Air Temperature Probe 

    U1183A Air Temperature Probe

    U1183A Air Temperature Probe for U Series handheld digital multimeters

  • U1184A Temperature Probe Adapter U1184A Temperature Probe Adapter 

    U1184A Temperature Probe Adapter

    U1184A Temperature Probe Adapter for U Series handheld digital multimeters

  • U1185A Thermocouple (J-Type) and Temperature Probe Adapter U1185A Thermocouple (J-Type) and Temperature Probe Adapter 

    U1185A Thermocouple (J-Type) and Temperature Probe Adapter

    U1185A Thermocouple (J-Type) and Temperature Probe Adapter for U Series handheld digital multimeters

  • U1186A Thermocouple (K-Type) and Temperature Probe Adapter U1186A Thermocouple (K-Type) and Temperature Probe Adapter 

    U1186A Thermocouple (K-Type) and Temperature Probe Adapter

    U1186A Thermocouple (K-Type) and Temperature Probe Adapter for U Series handheld digital multimeters

  • U1188A Thermocouple (K-Type) U1188A Thermocouple (K-Type) 

    U1188A Thermocouple (K-Type)

    K-Type thermocouple for U1194A clamp meter