Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Matrix Switches

These matrix switches consist of 6 ports which can be individually connected via internal microwave switches to form an RF path. They can be configured for blocking 1 x 5, 2 x 4, or 3 x 3 switching applications.

Compare All Matrix Switches (2)

Find an Electromechanical Switch

  • 87406B Coaxial Matrix Switch, DC to 20 GHz 87406B Coaxial Matrix Switch, DC to 20 GHz (1) 

    87406B Coaxial Matrix Switch, DC to 20 GHz

    The Keysight 87406B matrix switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications.

  • 87606B Coaxial Matrix Switch, DC to 20 GHz 87606B Coaxial Matrix Switch, DC to 20 GHz (1) 

    87606B Coaxial Matrix Switch, DC to 20 GHz

    The Keysight 87606B matrix switch provides the life and reliability required for automated test and measurement, signal monitoring and routing applications.