Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Принадлежности для тестирования ВЧ и СВЧ устройств

Принадлежности компании Keysight для тестирования ВЧ и СВЧ устройств позволяют упростить конфигурацию испытательной системы и получить самые точные результаты измерений.

1-12 из 12

Упорядочить:
85024A High Frequency Probe User's and Service Guide
85024A High Frequency Probe User's and Service Guide

Руководство пользователя 2019-03-06

PDF PDF 869 KB
85024A High Frequency Probe - Technical Overview
This technical overview describes the 85024A high frequency probe. It includes information on applications, spectrum analysis, network analysis, the probe's advanced design, and compatibility with other instruments. Also listed are specifications and accessories.

Обзор технических характеристик 2018-10-02

PDF PDF 1.96 MB
Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

Руководство по применению 2018-02-22

Active Differential Probes U1818A/B - Technical Overview
Technical overview for U1818A/B that provide high differential input impedance (100 KHz to 7/12 GHz). For users who are involved in wireline, wireless comms, aerospace/defense, high speed PCB design.

Обзор технических характеристик 2016-11-02

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Каталог 2015-04-28

U1818A/B 7/12 GHz Active Differential Probes Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight U1818A/B Active Differential Probes.

Рекламные материалы 2012-12-21

PDF PDF 561 KB
U1818A/B Active Differential Probe Operating and Service Manual

Руководство по эксплуатации 2009-12-01

U1818A/B Active Differential Probe Handling Guide and Tips

Справочное руководство 2009-11-17

PDF PDF 1.29 MB
High frequency probing solutions for time and frequency domain
This application note discusses high-frequency probing using U1818A/B active differential probes with a network, spectrum, and signal source analyzer.

Руководство по применению 2009-09-23

41800A Active Probe Technical Overview

Обзор технических характеристик 2003-04-10

Network, Spectrum, and Impedance Evaluation of Electronic Circuits and Components (AN 1308-1)
This Application Note describes how the Keysight 4395A/96B can be used to contribute fast cycle time for electronic circuit/component development.

Руководство по применению 2001-12-19

41800A Active Probe Operation Note
This manual describes basic information needed to use the 41800A. It provides a general information, specifications, installation, operation, performance test, adjustment, and service information.

Руководство пользователя 2001-01-01

PDF PDF 1.81 MB