Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Transition Time Converters

These converters have been designed to convert the transition times of instruments with fixed, fast transition times, to slower, fixed transition-times (150 ps, 250 ps, 500 ps, 1 ns, 2 ns); hence reducing the signal bandwidth. All transition-times are between 10% and 90% of amplitude.

The design of these converters ensures very low signal reflection far beyond the 3 dB point. Reducing the signal transition-times also increases the overall pulse-performance for overshoot/reflection sensitive applications. The converters are fitted with two SMA connectors, one male, one female.

  • 15434B Transition Time Converter, 1ns 15434B Transition Time Converter, 1ns 

    15434B Transition Time Converter, 1ns

    Keysight 15434B transition time converter, 1ns

  • 15438A Transition Time Converter, 2ns 15438A Transition Time Converter, 2ns 

    15438A Transition Time Converter, 2ns

    Keysight 15438A transition time converter, 2ns

  • 15435A Transition Time Converter, 150ps 15435A Transition Time Converter, 150ps 

    15435A Transition Time Converter, 150ps

    Keysight 15435A transition time converter, 150ps

  • 15432B Transition Time Converter, 250ps 15432B Transition Time Converter, 250ps 

    15432B Transition Time Converter, 250ps

    Keysight 15432B transitionv time converter, 250ps

  • 15433B Transition Time Converter, 500ps 15433B Transition Time Converter, 500ps 

    15433B Transition Time Converter, 500ps

    Keysight 15433B transition time converter, 500ps

  • 15443A Matched Cable Pair 15443A Matched Cable Pair 

    15443A Matched Cable Pair

    This matched cable pair consists of two cables SMA (m) to SMA (m) which are matched in propagation delay within 25 ps.