Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Multiple Axis Interferometers

Interferometers that measure two and three axes can increase accuracy, reduce alignment time and save space in high performance multi-axis systems.

Learn more about Laser Interferometer Position Measurement Systems

  • 10721A Two Axis Differential Interferometer 10721A Two Axis Differential Interferometer 

    10721A Two Axis Differential Interferometer

    The Keysight 10721A two axis differential interferometer, when used in multiple axis applications, simultaneously makes two differential measurements.

  • 10735A Three Axis Interferometer 10735A Three Axis Interferometer 

    10735A Three Axis Interferometer

    The Keysight 10735A three axis interferometer is used in multiple axis applications where linear and angular control of the stage is required.

  • 10736A Three Axis Interferometer 10736A Three Axis Interferometer 

    10736A Three Axis Interferometer

    The Keysight 10736A three axis interferometer is used in multiple axis applications where linear and angular control of the stage is required.

  • E1715A Interferometer, 3-axis, Compact, Low Non-Linearity E1715A Interferometer, 3-axis, Compact, Low Non-Linearity 

    E1715A Interferometer, 3-axis, Compact, Low Non-Linearity

    • Interferometer, 3-axis, Compact, Low Non-Linearity