Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued MMS Signal Analyzers

Product support information for your discontinued powermeter, digital multimeter, universal counter, microwave downconverter, and microwave transition analyzer.

  • 70100A Power Meter [Устарело] 70100A Power Meter [Устарело] 

    70100A Power Meter [Устарело]

    The 70100A is a single-slot MMS power meter module with features and capabilities based on the 437B power meter (now discontinued).

  • 70110A Digital Multimeter [Устарело] 70110A Digital Multimeter [Устарело] 

    70110A Digital Multimeter [Устарело]

    The 70110A digital multimeter is a 2-slot MMS module specifically designed for ATE environments.

  • 70120A Universal Counter [Устарело] 70120A Universal Counter [Устарело] 

    70120A Universal Counter [Устарело]

    The 70120A universal counter was designed with ATE environments in mind.

  • 70427A Microwave Downconverter Module [Устарело] 70427A Microwave Downconverter Module [Устарело] 

    70427A Microwave Downconverter Module [Устарело]

    The 70427A microwave downconverter module translates microwave signals to RF frequencies.

  • 70820A Microwave Transition Analyzer, dc to 40 GHz [Устарело] 70820A Microwave Transition Analyzer, dc to 40 GHz [Устарело] 

    70820A Microwave Transition Analyzer, dc to 40 GHz [Устарело]

    The 70820A microwave transition analyzer module is a two-channel sampler-based time-domain instrument for making stimulus-response measurements

  • 71500A Microwave Transition Analyzer [Устарело] 71500A Microwave Transition Analyzer [Устарело] 

    71500A Microwave Transition Analyzer [Устарело]

    The 71500A microwave transition analyzer is a two-channel sampler-based time-domain instrument for making stimulus-response measurements from DC to 40 GHz

  • 71707A Microwave Downconverter, 1.5 GHz to 26.5 GHz [Устарело] 71707A Microwave Downconverter, 1.5 GHz to 26.5 GHz [Устарело] 

    71707A Microwave Downconverter, 1.5 GHz to 26.5 GHz [Устарело]

    The 71707A downconverter translates microwave signals to RF frequencies for use with the 3048A phase noise measurement system.