Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued General Purpose Infiniium Oscilloscopes

Simplify advanced measurements and complex analysis with an Infiniium 54830 Series digital storage oscilloscope (DSO) or mixed-signal oscilloscope (MSO). Winner of eight industry awards, the Infiniium incorporates a Windows-based interface and analog-like control knobs to integrate powerful triggering, measurements, math functions and custom analysis. Now available with industry-leading MegaZoom deep memory up to 128 Mpts.

  • 54832B Infiniium DSO [Устарело] 54832B Infiniium DSO [Устарело] 

    54832B Infiniium DSO [Устарело]

    1 GHz four channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.

  • 54833B Infiniium DSO [Устарело] 54833B Infiniium DSO [Устарело] 

    54833B Infiniium DSO [Устарело]

    The lowest-cost 1 GHz analysis oscilloscope currently in the market! Comes with maximum sampling speed of 4 GSa/s and 1 Mpts of MegaZoom deep memory that can be expanded to a maximum of 128 Mpts.

  • 54830D Infiniium MSO [Устарело] 54830D Infiniium MSO [Устарело] 

    54830D Infiniium MSO [Устарело]

    600 MHz, 2 +16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex embedded digital designs.

  • 54831D Infiniium MSO [Устарело] 54831D Infiniium MSO [Устарело] 

    54831D Infiniium MSO [Устарело]

    600 MHz, 4 + 16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex embedded digital designs.

  • 54832D Infiniium MSO [Устарело] 54832D Infiniium MSO [Устарело] 

    54832D Infiniium MSO [Устарело]

    1 GHz, 4 + 16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex embedded digital designs.

  • 54833D Infiniium MSO [Устарело] 54833D Infiniium MSO [Устарело] 

    54833D Infiniium MSO [Устарело]

    1 GHz, 2+16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex digital designs.

  • 54830B Infiniium DSO [Устарело] 54830B Infiniium DSO [Устарело] 

    54830B Infiniium DSO [Устарело]

    600 MHz two channel oscilloscope with maximum sampling speed of 4 GSa/s and 4 Mpts of MegaZoom deep memory that can be expanded up to a maximum of 128 Mpts.