Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Combination Network/Spectrum/Impedance Analyzer Family

Take an innovative approach to evaluating electronic components and circuits. The Keysight Technologies combination analyzer combines three analyzer functions in one powerful instrument: a vector network analyzer, a spectrum analyzer, and an optional impedance analyzer. Now you can use one analyzer for multiple testing needs.

Because many electronic components such as amplifiers require both vector network and spectrum measurements, you need a combination analyzer to meet new testing requirements. Use Keysight's powerful combination analyzer for multiple testing needs and realize savings on your equipment costs and bench space, as well as avoid time-consuming and awkward cable hook-ups to multiple instruments.

All products in this family have been discontinued.

For more information about Keysight Network Analyzer, please visit Network Analyzer

  • S-Parameter Test Sets  [Снято с производства] S-Parameter Test Sets [Снято с производства] 

    S-Parameter Test Sets [Снято с производства]

    S-Parameter test sets provide the capability to measure reflection and transmission characteristics for two-port devices.

  • 4395A Network/Spectrum/Impedance Analyzer [Устарело] 4395A Network/Spectrum/Impedance Analyzer [Устарело] 

    4395A Network/Spectrum/Impedance Analyzer [Устарело]

    • Network, spectrum, and impedance analyzers in a single box
    • Frequency range: 10 Hz to 500 MHz (NA/SA), 100 kHz to 500 MHz (Z)
    • (NA) 115 dB dynamic range @ 10 Hz IFBW
    • (SA) -145 dBm/Hz sensitivity @ 10 MHz

  • 4396B Network/Spectrum/Impedance Analyzer [Устарело] 4396B Network/Spectrum/Impedance Analyzer [Устарело] 

    4396B Network/Spectrum/Impedance Analyzer [Устарело]

    The 4396B provides excellent RF vector network, spectrum, and optional impedance measurements for lab and production applications.