Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Terminations (Loads)

Coax terminations / coaxial loads find wide use as coax accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding coax terminations / coaxial loads includes both general purpose grade loads as well as coaxial loads intended for use as calibration standards.

Key features of coax terminations / coaxial loads

  • Low RF leakage and a clearly defined reference plane
  • Tantalum nitride on sapphire thinfilm technology for exceptional long-term impedance stability
  • Gold plated beryllium copper used for the connector contacts for the best possible wear resistance characteristics

Compare All Loads (12)

Find a Load

1 из 1

Упорядочить:
Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

Рекламные материалы 2012-10-11

PDF PDF 633 KB