Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Terminations (Loads)

Coax terminations / coaxial loads find wide use as coax accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding coax terminations / coaxial loads includes both general purpose grade loads as well as coaxial loads intended for use as calibration standards.

Key features of coax terminations / coaxial loads

  • Low RF leakage and a clearly defined reference plane
  • Tantalum nitride on sapphire thinfilm technology for exceptional long-term impedance stability
  • Gold plated beryllium copper used for the connector contacts for the best possible wear resistance characteristics

Compare All Loads (12)

Find a Load

1-12 из 12

Упорядочить:
909C Precision Coaxial Termination Data Sheet

Техническая информация 2016-01-21

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Каталог 2015-04-28

Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

Рекламные материалы 2012-10-11

PDF PDF 633 KB
909A Coaxial Termination DC to 18 GHz - Technical Overview

Обзор технических характеристик 2011-06-27

PDF PDF 266 KB
11593A BNC Termination, 50 Ohm Operating Note

Руководство пользователя 2009-02-01

PDF PDF 389 KB
909F Precision Coaxial Termination Data Sheet
This two-page, black and white technical specifications includes product description and product photo.

Техническая информация 2008-08-21

909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

Руководство по эксплуатации 2005-04-15

PDF PDF 64 KB
Technical Data, 909C Precision Coaxial Termination, dc-2 GHz
Provides technical data (description and specifications) for the 909C Precision Coaxial Termination.

Руководство пользователя 2004-07-15

PDF PDF 317 KB
909E Precision Coaxial Termination Data Sheet
This data sheet includes product description, features, technical specifications, and environmental specifications.

Техническая информация 2002-09-23

8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

Руководство по установке 2002-05-07

Solving Difficult Cable Measurements
will help you achieve accurate cable measurements with use of new measurement techniques.

Руководство по применению 2001-04-16

909D Coaxial Termination Data Sheet

Техническая информация 1998-08-01

PDF PDF 51 KB