Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Attenuators, Variable

Keysight attenuators find use in a wide variety of applications for signal conditioning and level control, such as: reducing signal levels, matching impedances of sources and loads, and measuring the gain or loss of a two-port device. They offer the best reliability and repeatability in the industry.

PXI Step Attenuator is a signal conditioning module that enhances the measurement accuracy and flexibility of PXI based RF and Microwave test systems. M9168C PXI programmable step attenuator module, 0 to 101 dB, DC to 26.5 GHz. 

“WiMAX,” “Fixed WiMAX,” “Mobile WiMAX,” “WiMAX Forum,” the WiMAX Forum logo, “WiMAX Forum Certified,” and the WiMAX Forum Certified logo are trademarks of the WiMAX Forum.

Compare All Attenuators, Variable (33)

Find a Variable Attenuator