Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Сравнить продукты

Цены могут быть изменены без уведомления.

Задайте критерии

12 из 12 совпадений для продукта

Упорядочить:
Продукт Attenuator Type Frequency Range Attenuation Connector Type
11581A Coaxial Attenuators Set 11581A Coaxial Attenuators Set Attenuator Set DC to 12.4 GHz 3, 6, 10, 20, 30, 40, 50, 60 dB Type-N, 50-ohm
11582A Coaxial Attenuators Set 11582A Coaxial Attenuators Set Attenuator Set DC to 18 GHz 3, 6, 10, 20, 30, 40, 50, 60 dB Type-N, 50-ohm
11583C Coaxial Attenuators Set 11583C Coaxial Attenuators Set Attenuator Set DC to 26.5 GHz 3, 6, 10, 20, 30, 40 dB 3.5 mm
8490D Coaxial Fixed Attenuator, DC to 50 GHz 8490D Coaxial Fixed Attenuator, DC to 50 GHz Attenuator DC to 50 GHz 3, 6, 10, 20, 30, 40 dB 2.4 mm
8490G Coaxial Fixed Attenuator, DC to 67 GHz 8490G Coaxial Fixed Attenuator, DC to 67 GHz Attenuator DC to 67 GHz 3, 6, 10, 20, 30, 40 dB 1.85 mm
8491A Coaxial Fixed Attenuator, DC to 12.4 GHz 8491A Coaxial Fixed Attenuator, DC to 12.4 GHz Attenuator DC to 12.4 GHZ 3, 6, 10, 20, 30, 40, 50, 60 dB Type-N, 50-ohm
8491B Coaxial Fixed Attenuator, DC to 18 GHz 8491B Coaxial Fixed Attenuator, DC to 18 GHz Attenuator DC to 18 GHz 3, 6, 10, 20, 30, 40, 50, 60 dB Type-N, 50-ohm
8493A Coaxial Fixed Attenuator, DC to 12.4 GHz 8493A Coaxial Fixed Attenuator, DC to 12.4 GHz Attenuator DC to 12.4 GHz 3, 6, 10, 20, 30 dB SMA
8493B Coaxial Fixed Attenuator, DC to 18 GHz 8493B Coaxial Fixed Attenuator, DC to 18 GHz Attenuator DC to 18 GHz 3, 6, 10, 20, 30 dB SMA
8493C Coaxial Fixed Attenuator, DC to 26.5 GHz 8493C Coaxial Fixed Attenuator, DC to 26.5 GHz Attenuator DC to 26.5 GHz 3, 6, 10, 20, 30, 40 dB 3.5 mm
8498A High Power Attenuator, DC to 18 GHz 8498A High Power Attenuator, DC to 18 GHz Attenuator DC to 18 GHz 30 dB Type-N, 50 ohm
86213A Attenuator Set, Type-N, 75-Ohm 86213A Attenuator Set, Type-N, 75-Ohm Attenuator DC to 3 GHz 3, 6, 10, 20 dB Type-N, 75-ohm