Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Detectors

Detectors Products from Keysight

Keysight Technologies broadband detectors span frequencies from 100 kHz to 50 GHz. These detectors are widely used on the design and production test bench, as well as for internal components of test system signal interface units. They find use in a variety of test and measurement applications.

  • Power monitoring
  • Source leveling
  • Video detection
  • Swept transmission and reflection measurements
     

Keysight detectors offer very flat frequency response versus frequency and temperature and exhibit excellent square law response with very low junction capacitance. Planar Doped Barrier Diode Detectors are available only from Keysight.

Compare All Detectors (15)

Find a Detector