Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

1680 Series Standalone Logic Analyzers

A Keysight Technologies' standalone logic analyzer offers reliability and accuracy comparable to our modular logic analysis systems. It has a fixed configuration with a small footprint and excellent price for performance. A standalone logic analyzer is ideally suited for individuals and teams working on hardware/software debug, parametric and mixed signal testing, and complex debugging with deep memory. A robust product line enables you to select the model that meets your needs and fits your budget.

Compare 1680 Series to NEW 16800 Series Portable Logic Analyzers

For a FREE product demo, visit: Logic Analyzer Demos

For more information about logic analyzer, please visit Keysight Logic Analyzer.

  • 1680A Standalone Logic Analyzer [Устарело] 1680A Standalone Logic Analyzer [Устарело] 

    1680A Standalone Logic Analyzer [Устарело]

    136-channel logic analyzer provides 200 MHz state, 800 MHz timing, and 200 MHz transitional timing...

  • 1681AD Standalone Logic Analyzer [Устарело] 1681AD Standalone Logic Analyzer [Устарело] 

    1681AD Standalone Logic Analyzer [Устарело]

    The Keysight 1681AD 102-channel logic analyzer provides 200 MHz state, 800 MHz timing, and 200 MHz transitional timing...

  • 1681A Standalone Logic Analyzer [Устарело] 1681A Standalone Logic Analyzer [Устарело] 

    1681A Standalone Logic Analyzer [Устарело]

    102-channel logic analyzer provides 200 MHz state, 800 MHz timing, and 200 MHz transitional timing...

  • 1682AD Standalone Logic Analyzer [Устарело] 1682AD Standalone Logic Analyzer [Устарело] 

    1682AD Standalone Logic Analyzer [Устарело]

    68-channel logic analyzer provides 200 MHz state, 800 MHz timing, and 200 MHz transitional timing...

  • 1682A Standalone Logic Analyzer [Устарело] 1682A Standalone Logic Analyzer [Устарело] 

    1682A Standalone Logic Analyzer [Устарело]

    68-channel logic analyzer provides 200 MHz state, 800 MHz timing, and 200 MHz transitional timing...

  • 1683AD Standalone Logic Analyzer [Устарело] 1683AD Standalone Logic Analyzer [Устарело] 

    1683AD Standalone Logic Analyzer [Устарело]

    34-channel logic analyzer provides 200 MHz state, 800 MHz timing, and 200 MHz transitional timing...

  • 1683A Standalone Logic Analyzer [Устарело] 1683A Standalone Logic Analyzer [Устарело] 

    1683A Standalone Logic Analyzer [Устарело]

    34-channel logic analyzer provides 200 MHz state, 800 MHz timing, and 200 MHz transitional timing...