Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued 1690 Series PC-Hosted Logic Analyzers

 

A Keysight 1690 Series PC-hosted logic analyzer is an ideal low-cost solution for use at remote sites because of its compact size and the ability to connect to a laptop PC. Use the Select & Compare tab to choose from eight models to match your specific measurement needs.

Key Features include:

  • Maximum State Speed: 200 MHz
  • Maximum Timing Speed: 800 MHz
  • Maximum Memory Depth: 4 M
  • Channel Count: 34, 68, 102, 136

For more information about logic analyzer, please visit Keysight Logic Analyzer