Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Lightwave Switches

Switches offer signal routing capabilities for use in measuring test stations and can be controlled via the front panel display or remotely through GPIB or RS-232 interfaces.

  • 86060C Lightwave Switch [Устарело] 86060C Lightwave Switch [Устарело] 

    86060C Lightwave Switch [Устарело]

    The Keysight 86060C is a compact switch with four to eight output channels and one or two inputs.

  • 86061C Lightwave Switch [Устарело] 86061C Lightwave Switch [Устарело] 

    86061C Lightwave Switch [Устарело]

    The Keysight 86061C is a mid-size switch in a half-width chassis, available with one or two input channels.

  • 86062C Lightwave Switch [Устарело] 86062C Lightwave Switch [Устарело] 

    86062C Lightwave Switch [Устарело]

    The Keysight 86062C is a full-width instrument with 20 to 100 output channels. It is designed for automated production and evaluation testing of large numbers of devices.