Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Time & Error Measurement Products

  • 54750A High-Bandwidth Digitizing Oscilloscope Mainframe [Устарело] 54750A High-Bandwidth Digitizing Oscilloscope Mainframe [Устарело] 

    54750A High-Bandwidth Digitizing Oscilloscope Mainframe [Устарело]

    The Keysight 54750A is a modular system. Up to four high-bandwidth channels and TDR are supported by the mainframe. The modular design allows for expansion to meet changing needs.

  • 71501D Jitter Analysis System [Устарело] 71501D Jitter Analysis System [Устарело] 

    71501D Jitter Analysis System [Устарело]

    The 71501D Jitter analysis system is designed to give basic parametric information without requiring functional performance such as data headers, framing, or alarms.

  • 86130A BitAlyzer® Error Performance Analyzer [Устарело] 86130A BitAlyzer® Error Performance Analyzer [Устарело] 

    86130A BitAlyzer® Error Performance Analyzer [Устарело]

    The 86130A is a 3.6 Gb/s general-purpose bit error ratio tester designed for high-speed digital components and systems.