Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Discontinued Handheld Fiber Optic Test Equipment

The Keysight handheld devices (the Optical Power Meter, the Dual Laser Source and the Optical Attenuator) are lightweight, rugged, and easy to learn and use. The Power Meter and Laser Source are designed for continuity or loss testing, as well as fiber identification, and come with reporting and printing software. The Optical Attenuator offers exceptional accuracy and linearity and is designed for measurement situations where traceability and full documentation is required.