Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Productivity Tools

Productivity is key as PCB Manufacturers try to meet pressing deadlines and delivery schedules. The Keysight In-circuit testers offer a few tools to enhance productivity when it comes to the ICT test phase.

 Medalist 3070Medalist i5000
  IYET· dynamically retests failing unpowered tests· dynamically retests failing unpowered tests
  PanelTest· efficient data setup time and test generation· efficient data setup time and test generation
  Throughput Multiplier· maximizes throughput
· tests up to four boards in parallel in panels
· maximizes throughput
· tests up to four boards in parallel in panels
  • Intelligent Yield Enhancement Test Intelligent Yield Enhancement Test 

    Intelligent Yield Enhancement Test

    Keysight's Intelligent Yield Enhancement Test (IYET) is a dynamic retest strategy that automatically retests failing unpowered tests after cycling vacuum.

  • PanelTest PanelTest 

    PanelTest

    Many manufacturers are putting more than one board in a single panel. With PanelTest, you only need to enter the setup data once for each type of board to be tested on each panel.

  • Throughput Multiplier Throughput Multiplier 

    Throughput Multiplier

    Throughput Multiplier, when used with PanelTest, allows the user to test up to four boards in parallel.