Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9485A Analisador Vetorial de Redes Multiporta PXIe, 1 MHz a 9 GHz

Vendido por:
  • Keysight - Tempo estimado de entrega 5 Semanas

Configure

Opções e Atualizações

Opções

Para mais detalhes: Veja o guia de configuração

Features
M9485A-009
M9485A-010
M9485A-551
M9485A-086
M9485A-025
M9485A-028
M9485A-007
Reference Module
M9485A-300 PXIe Frequency Reference: 10 MHz and 100 MHz
M9485A-301 PXIe Frequency Reference not required
Port configuration
M9485A-104 4-port Test Set
M9485A-106 6-port Test Set
M9485A-108 8-port Test Set
M9485A-110 10-port Test Set
M9485A-112 12-port Test Set
M9485A-114 14-port Test Set
M9485A-116 16-port Test Set
M9485A-118 18-port Test Set
M9485A-120 20-port Test Set
M9485A-122 22-port Test Set
M9485A-124 24-port Test Set
M9485A-302 2-port Direct Receiver Access without Coupler
M9485A-202 2-port Configurable Test Set
M9485A-204 4-port Configurable Test Set
M9485A-206 6-port Configurable Test Set
M9485A-208 8-port Configurable Test Set
M9485A-210 10-port Configurable Test Set
M9485A-212 12-port Configurable Test Set
M9485A-304 4-port Direct Receiver Access without Coupler
M9485A-306 6-port Direct Receiver Access without Coupler
M9485A-308 8-port Direct Receiver Access without Coupler
M9485A-310 10-port Direct Receiver Access without Coupler
M9485A-312 12-port Direct Receiver Access without Coupler
M9485A-232 2-port Configurable Test Set with bias-tee
M9485A-234 4-port Configurable Test Set with bias-tee
M9485A-236 6-port Configurable Test Set with bias-tee
M9485A-238 8-port Configurable Test Set with bias-tee
M9485A-242 12-port Configurable Test Set with bias-tee
M9485A-240 10-port Configurable Test Set with bias-tee
Add options
M9485A-400 Add two Standard port with 2-way divider
M9485A-401 Add two Standard port with 4-way divider
M9485A-402 Add four Standard port with 4-way divider
M9485A-403 Add two Configurable port with 2-way divider
M9485A-404 Add two Direct access receiver with 2-way divider
M9485A-405 Add two Direct access receiver with 4-way divider
M9485A-406 Add four Direct access receiver with 4-way divider
M9485A-410 Add 2-chassis configuration modules
M9485A-407 Add two Configurable port with 2-way divider and bias-tee

Garantia, Calibração e Serviços

Para mais detalhes: Veja o guia de configuração

Return to service center warranty and service plan
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Extended Warranty - Return to Keysight - 7 years
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance

Atualizações Pós-Compra

M9485AU M9485A upgrade
Features
M9485AU-009 Frequency offset mode, transportable perpetual license
M9485AU-010 Timedomain analysis, transportable perpetual license
M9485AU-551 N-port calibrated measurement, transportable perpetual license
M9485AU-086 Gain compression application, transportable perpetual license
M9485AU-025 Basic RF Pulse Measurements, transportable perpetual license
M9485AU-028 Noise figure measurements, transportable perpetual license
M9485AU-007 Automatic Fixture Removal, transportable perpetual license

Contate a Keysight para saber os preços dos opcionais.

* Preço para o: Brasil. Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.