Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E5071C Analisador de Redes da Série ENA

Vendido por:
  • Keysight - Tempo estimado de entrega 5 Semanas

Configure

Opções e Atualizações

Opções

Para mais detalhes: Veja o guia de configuração

Additional features
E5071C-010
E5071C-790
E5071C-008
E5071C-TDR
Timebase stability
E5071C-UNQ Standard stability timebase
E5071C-1E5 High stability timebase
Calibration documentation
E5071C-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5071C-A6J ANSI Z540-1-1994 Calibration
Test set
E5071C-280 2-port Test Set, 9 kHz to 8.5 GHz without Bias Tees
E5071C-285 2-port Test Set, 100 kHz to 8.5 GHz with Bias Tees
E5071C-480 4-port Test Set, 9 kHz to 8.5 GHz without Bias Tees
E5071C-485 4-port Test Set, 100 kHz to 8.5 GHz with Bias Tees
E5071C-240 2-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
E5071C-245 2-port Test Set, 100 kHz to 4.5 GHz with Bias Tees
E5071C-2K5 2-port Test Set, 300 kHz to 20 GHz with Bias Tees
E5071C-440 4-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
E5071C-4K5 4-port Test Set, 300 kHz to 20 GHz with Bias Tees
E5071C-445 4-port Test Set, 100 kHz to 4.5 GHz with Bias Tees
E5071C-4D5 4-port Test Set, 300 kHz to 14 GHz with Bias Tees
E5071C-465 4-port Test Set, 100 kHz to 6.5 GHz with Bias Tees
E5071C-460 4-port Test Set, 9 kHz to 6.5 GHz without Bias Tees
E5071C-2D5 2-port Test Set, 300 kHz to 14 GHz with Bias Tees
E5071C-265 2-port Test Set, 100 kHz to 6.5 GHz with Bias Tees
E5071C-260 2-port Test Set, 9 kHz to 6.5 GHz without Bias Tees
Hard disk drive options
E5071C-017 Removable Data Storage
E5071C-019 Standard Data Storage
Accessories
E5071C-1CM Rack mount kit
E5071C-1CN Front handle kit
E5071C-1CP Rack mount and front handle kit
E5071C-810 Add keyboard
E5071C-820 Add mouse
E5071C-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS

Garantia, Calibração e Serviços

Para mais detalhes: Veja o guia de configuração

Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20 Startup assistance, daily
PS-S20-ENA Startup Assistance
Return to service center warranty and service plan
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Extended Warranty - Return to Keysight - 7 years
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years

Atualizações Pós-Compra

Para mais detalhes: Veja o guia de atualização

E5071CU E5071C Upgrade
Additional features
E5071CU-485 From 4.5 GHz TO 8.5 GHz for E5071C-445
E5071CU-480 From 4.5 GHz to 8.5 GHz for E5071C-440
E5071CU-304 Port up from 2 ports to 4 ports for E5071C-2K5 for WinXP
E5071CU-303 Port up from 2 ports to 4 ports for E5071C-285 for WinXP
E5071CU-302 Port up from 2 ports to 4 ports for E5071C-280 for WinXP
E5071CU-301 Port up from 2 ports to 4 ports for E5071C-245 for WinXP
E5071CU-300 Port up from 2 ports to 4 ports for E5071C-240 for WinXP
E5071CU-2K5 From 8.5 GHz to 20 GHz for E5071C-280/285 for WinXP
E5071CU-285 From 4.5 GHz to 8.5 GHz for E5071C-245
E5071CU-280 From 4.5 GHz to 8.5 GHz for E5071C-240
E5071CU-203 Lower limit upgrade from 100kHz to 9k Hz for E5071C-485
E5071CU-202 Lower limit upgrade from 100kHz to 9k Hz for E5071C-445
E5071CU-201 Lower limit upgrade from 100kHz to 9k Hz for E5071C-285
E5071CU-200 Lower limit upgrade from 100kHz to 9k Hz for E5071C-245
E5071CU-4K5 From 8.5 GHz to 20 GHz for E5071C-480/485 for WinXP
E5071CU-1E5 Add high stability timebase
E5071CU-103 Add bias tees for E5071C-480
E5071CU-102 Add bias tees for E5071C-440
E5071CU-101 Add bias tees for E5071C-280
E5071CU-100 Add bias tees for E5071C-240
E5071CU-105 Add bias tees for E5071C-460
E5071CU-104 Add bias tees for E5071C-260
E5071CU-4K6 From 14 GHz to 20 GHz for E5071C-4D5
E5071CU-4D5 From 8.5 GHz to 14 GHz for E5071C-480/485 for WinXP
E5071CU-486 From 6.5 GHz to 8.5 GHz for E5071C-465
E5071CU-481 From 6.5 GHz to 8.5 GHz for E5071C-460
E5071CU-465 From 4.5 GHz to 6.5 GHz for E5071C-445
E5071CU-460 From 4.5 GHz to 6.5 GHz for E5071C-440
E5071CU-307 From 2 PORTS to 4 PORTS for E5071C-2D5 for WinXP
E5071CU-306 From 2 PORTS to 4 PORTS for E5071C-265 for WinXP
E5071CU-305 From 2 PORTS to 4 PORTS for E5071C-260 for WinXP
E5071CU-2K6 From 14 GHz to 20 GHz for E5071C-2D5
E5071CU-2D5 From 8.5 GHz to 14 GHz for E5071C-280/285 for WinXP
E5071CU-286 From 6.5 GHz to 8.5 GHz for E5071C-265
E5071CU-281 From 6.5 GHz to 8.5 GHz for E5071C-260
E5071CU-265 From 4.5 GHz to 6.5 GHz for E5071C-245
E5071CU-260 From 4.5 GHz to 6.5 GHz for E5071C-240
E5071CU-205 Lower limit from 100kHz to 9kHz for E5071C-465
E5071CU-204 Lower limit from 100kHz to 9kHz for E5071C-265
E5071CU-043 Upgrade digital HW module, from Win-XP to Win-7 for E5071C-xD5, xK5
E5071CU-044 Upgrade digital HW module, from Win-XP to Win-7 for E5071C-x4x, x6x, x8x
E5071CU-058 Solid state drive kit (SATA, Win7)
E5071CU-2D7 From 8.5 GHz to 14 GHz for E5071C-280/285 for Win7
E5071CU-2K7 From 8.5 GHz to 20 GHz for E5071C-280/285 for Win7
E5071CU-370 Port up from 2 ports to 4 ports for E5071C-240 for Win7
E5071CU-371 Port up from 2 ports to 4 ports for E5071C-245 for Win7
E5071CU-373 Port up from 2 ports to 4 ports for E5071C-285 for Win7
E5071CU-372 Port up from 2 ports to 4 ports for E5071C-280 for Win7
E5071CU-374 Port up from 2 ports to 4 ports for E5071C-2K5 for Win7
E5071CU-375 From 2 ports to 4 ports for E5071C-260 for Win7
E5071CU-376 From 2 ports to 4 ports for E5071C-265 for Win7
E5071CU-377 From 2 ports to 4 ports for E5071C-2D5 for Win7
E5071CU-4D7 From 8.5 GHz to 14 GHz for E5071C-480/485 for Win7
E5071CU-4K7 From 8.5 GHz to 20 GHz for E5071C-480/485 for Win7
E5071CU-394 Port up from 2 ports to 4 ports for E5071C-2K5 (for Win-10)
E5071CU-395 Port up from 2 ports to 4 ports for E5071C-260 (for Win-10)
E5071CU-396 Port up from 2 ports to 4 ports for E5071C-265 (for Win-10)
E5071CU-397 Port up from 2 ports to 4 ports for E5071C-2D5 (for Win-10)
E5071CU-4D8 From 8.5 GHz to 14 GHz for E5071C-48x (for Win-10)
E5071CU-4K8 From 8.5 GHz to 20 GHz for E5071C-48x (for Win-10)
E5071CU-049 Upgrade digital HW module, from Win-7 to Win-10 for E5071C-x4x, x6x, x8x
E5071CU-045 Upgrade digital HW module, from Win-XP to Win-10 for E5071C-xD5, xK5
E5071CU-046 Upgrade digital HW module, from Win-XP to Win-10 for E5071C-x4x, x6x, x8x
E5071CU-047 Upgrade digital HW module, from Win-7 to Win-10 for E5071C-xD5, xK5
E5071CU-068 Solid state drive kit (SATA, Win-10)
E5071CU-2D8 From 8.5 GHz to 14 GHz for E5071C-28x (for Win-10)
E5071CU-2K8 From 8.5 GHz to 20 GHz fror E5071C-28x (for Win-10)
E5071CU-390 Port up from 2 ports to 4 ports for E5071C-240 (for Win-10)
E5071CU-391 Port up from 2 ports to 4 ports for E5071C-245 (for Win-10)
E5071CU-392 Port up from 2 ports to 4 ports for E5071C-280 (for Win-10)
E5071CU-393 Port up from 2 ports to 4 ports for E5071C-285 (for Win-10)

Contate a Keysight para saber os preços dos opcionais.

* Preço para o: Brasil. Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.