Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
Choose a country or area to see content specific to your location
Habilite os cookies do navegador para ter mais recursos e melhor performance no site.
Toggle Menu
-
Produto e Serviços
- Osciloscópios
-
Analisadores
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
- Home
- Produto e Serviços
- ...
- Atualizações pós-compra
- Oscilloscopes Upgrades
- DSOX6B25T402BW 6000 X-Series 2-Channel Oscilloscope Bandwidth Upgrade: 2.5 GHz to 4 GHz
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
DSOX6B25T402BW 6000 X-Series 2-Channel Oscilloscope Bandwidth Upgrade: 2.5 GHz to 4 GHz
Upgrade the bandwidth of your 6000 X-Series oscilloscope any time after purchasing.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Upgrade the bandwidth of your 6000 X-Series oscilloscope any time after purchasing.
HIGHLIGHTS
- Protect your investment with the ability to increase your oscilloscope bandwidth to 4 GHz as your needs change
- Upgrade instantly with a license-only upgrade. No return to service center required
- Bandwidth upgrade applies to both DSO and MSO models
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster