N6841A RF Sensor for Spectrum Monitoring
Portable and rugged spectrum monitoring for any environment
A partir de
Highlights
Communication signals continue to evolve as new and emerging wireless standards are defined and deployed. Next generation standards have wider bandwidth and added complexity. They are also time variant and low power. Traditional methods of monitoring communication signals from outside the city limits, within a crowded vehicle, or walking with a handheld analyzer will not support these new standards.
The Keysight N6841A RF Sensor enables you to place an RF spectrum monitoring station wherever and whenever you need it, and for as long as you need it, without location constraints or physical infrastructure.
- Automate wide area, close-proximity signal monitoring, interference detection, identification, location, and reporting
- Increase flexibility — set up rugged, portable RF sensors in fixed, temporary, or mobile platforms in any environment for extended time
- Remotely deploy a single sensor or a network of sensors synchronously, country- or city-wide
- Customize for your application with software for spectrum monitoring, emitter location, signal intercept, and capture/analysis
- Achieve high reliability in indoor and outdoor environments
- Increase preselection filtering over traditional spectrum analyzers
- Continuously monitor the spectrum, in real time, 24/7
- Record I/Q with analog and digital signal analysis for signal classification, demodulation, and decoding
Principais especificações
Frequência
20 MHz to 6 GHz
DANL @1 GHz
-150.8 dBm
Análise máxima de largura de banda
20 MHz
Largura de banda máxima em tempo real
20 MHz
Ruído de fase @1 GHz (10 kHz offset)
-82 dbc/Hz
Frequência
DANL @1 GHz
Análise máxima de largura de banda
Largura de banda máxima em tempo real
Ruído de fase @1 GHz (10 kHz offset)
20 MHz to 6 GHz
-150.8 dBm
20 MHz
20 MHz
-82 dbc/Hz
Visualizar mais
Aplicações:
N6820ES
Opções de largura de band:
20 MHz
DANL @1 GHz:
-150.8 dBm
Frequência:
20 MHz to 6 GHz
Opções de frequência:
20 MHz to 6 GHz
up to 54 GHz with FieldFox
Instrument Type:
Rugged enclosure with IP67 rating
Análise máxima de largura de banda:
20 MHz
Largura de banda máxima em tempo real:
20 MHz
Precisão da amplitude geral:
± 2.0 dB
Nível de desempenho:
◆◆◆◇◇◇
Ruído de fase @1 GHz (10 kHz offset):
-82 dbc/Hz
TOI @1 GHz (3rd Order Intercept):
>8.5 dBm
Disparo:
Precision absolute time triggering
Interested in a N6841A?
Extend The Capabilities
Garantia, Calibração e Serviços
Featured Resources
Want help or have questions?