- Produto e Serviços
- ...
- Equivalent-Time Sampling Oscilloscopes
- DCA-M Sampling Oscilloscopes
- N1094A DCA-M Sampling Oscilloscope (Two Electrical Channels)
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N1094A DCA-M Sampling Oscilloscope (Two Electrical Channels)
The N1094A, paired with a user-provided PC running the free download N1010A FlexDCA user interface, becomes a complete sampling oscilloscope system.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
The N1094A, paired with a user-provided PC running the free download N1010A FlexDCA user interface, becomes a complete sampling oscilloscope system.
HIGHLIGHTS
- Optional 20/30 GHz or 20/33/40/50 GHz bandwidth
- 2.4 mm input type
- High sensitivity with 310 µV (20 GHz), 600 µV (50 GHz) noise floors
- Fastest throughput with high 250 kHz sample rate
- Accurate high data rate analysis with <170 fs jitter
- Smaller footprint due to compact design
- USB cable (for connection to DCA-X mainframe or user-supplied PC)
- Power cord
- Instrument cover
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster