Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

81623B Cabeça ópitca, Ge 5mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

81623B-ABA English user guide, printed
81623B-C01 Special Calibr. spectral respo, linearity, spatial homog, uncert. 1.5pctat ref.
81623B-C85 Special calibration 81623b at 850nm
81000FA
Connector Adapter FC/PC/SPC/APC 

Connector Adapter FC/PC/SPC/APC

81000FA
.
81000KA
Connector Adapter SC 

Connector Adapter SC

81000KA
.
81000PA
Connector adapter Diamond E-2000 

Connector adapter Diamond E-2000

81000PA
.
81000VA
Connector Adapter ST 

Connector Adapter ST

81000VA
.
81001FA
Connector Adapter FC/PC/SPC/APC 

Connector Adapter FC/PC/SPC/APC

81001FA
.
81001KA
Connector Adapter SC/PC/APC 

Connector Adapter SC/PC/APC

81001KA
.
81001LA Connector Adapter LC
81003LA
Connector Adapter LC 

Connector Adapter LC

81003LA
.
81003TD Connector Adapter MTP. (8163 series)
81618A
Interface Module (one channel) 

Interface Module (one channel)

81618A
Interface Module to connect an optical head (8162x) to a lightwave system mainframe 8163A/B, 8164A/B or 8166A/B
81618A-ABA English user guide, printed
81619A
Interface Module (two channels) 

Interface Module (two channels)

81619A
Interface Module to connect optical heads (8162x) to mainframe 8163A/B, 8164A/B or 8166A/B
81619A-ABA English user guide, printed
81624CE Extension Cable for Optical Heads (4m)
81624DD Adapter (D-shape) for Optical Heads
81624RM Rackmount kit for 2 heads (8163 Series)
81625RM Rackmount kit for 4 heads (8163 Series)

Contate a Keysight para saber os preços dos opcionais.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • no image available Optical Laser Source Products 

    Optical Laser Source Products

    Tunable Laser Source Modules, Compact Tunable Laser Source Modules, Fabry-Perot Laser Source Modules, Distributed Feedback Laser Source Modules

  • no image available Optical Signal Conditioning Products 

    Optical Signal Conditioning Products

    Optical Attenuators and Optical Switch Modules for Multimode and Single-mode applications

  • no image available Lightwave Mainframes 

    Lightwave Mainframes

    Lightwave Multimeters, Lightwave Measurement Systems, Lightwave Multichannel Systems

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • no image available Lightwave & Photonic Measurement Products [Descontinuado] 

    Lightwave & Photonic Measurement Products [Descontinuado]

    Support information and resources for discontinued lightwave test equipment