N1966A Pulse I/O Adapter converts 15-pin D-sub pulse I/O on the PNA-X’s rear panel to the coaxial SMB male connectors for better connectivity.

Highlights

The Keysight N1966A pulse I/O adapter converts 15-pin D-sub pulse I/O on the PNA-X’s rear panel to the coaxial SMB male connectors for better connectivity. It contains input to receiver IF gates (for one reference and four test receivers), output from each of four internal pulse generators, RF signal pulse modulation drive input, and trigger input for the internal pulse generator timing.

Extend the Capabilities of Your Product

Want help or have questions?