Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N2099A PXI Synthesizer

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Two different options exist and provide center frequencies 5.25 GHz and 10.5 GHz
  • 2 GHz tuning range
  • 2 outputs
  • 10 MHz Ref Output
  • Excellent phase noise performance
  • Non-volatile storage of set frequency - unit powers up at previously set frequency
  • 2 slot PXI module

Descrição

Keysight Technologies Inc. (NYSE: A) announced on December 13, 2006, that it has completed the acquisition of certain assets of PXIT Inc., a privately held company that provides signal integrity testing systems for broadband optical transceiver manufacturers. For more information, see the press release.

The N2099A Synthesizer is a 2-slot module that covers a 2 GHz tuning range and is available at two center frequencies 5.25 GHz and 10.5 GHz.. Phase noise is typically -87 dBc/Hz at 10 kHz offset. ActiveX drivers provide an easy-to-use software interface and a Graphical User Interface is provided for manual operation of the module. It is perfectly suited to provide a clock source for the N2101B Bit Error Ratio Tester or for the N2102B Pattern Generator. PXI 8.5Gb/s Pulse Pattern Generator