Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N4019C Bluetooth® and WLAN Wireless Test Manager

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Compatible with the N4010A wireless connectivity test set
  • Quickly and easily optimizes Bluetooth and WLAN device testing
  • Test wizard reduces programming
  • Automated, menu-driven device characterization improves product design
  • Supports custom test development using Microsoft Visual Studio .NET 2003

Descrição

Designed for use with N4010A wireless connectivity test set, the N4019C Bluetooth® and Wireless-LAN Wireless Test Manager software provides ready-to-use tests, test plans, test sequencing, and menu-selectable hardware support for quick and easy automation of Bluetooth and WLAN device calibration and test processes. Applicable to manufacturing, integration, and development, the test manager makes test development, test execution, and support easier than ever. The N4019C includes a test executive, Bluetooth and WLAN-specific tests, easy-to-use interfaces, measurement reports, data graphing, and data export capability. You can run a pre-defined test plan, customize an existing plan, or create your own test plan. The N4019C has development capability, providing you with the source code and the ability to further customize the software for your own unique applications. (Requires customer-provided Microsoft Visual Studio .NET 2003 development environment.) The test development wizard simplifies this process so you can focus on test. Refer to application note Wireless Test Manager Compatibility.