Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

N9068A Phase Noise Measurement Application

  • N9068A-2FP Phase noise measurement application, fixed perpetual license

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Signal analysis

  • One-button measurements for analyzing phase noise in frequency domain (log plot) and time domain (spot frequency)
  • Compatible with phase noise measurement personality in Keysight PSA and ESA spectrum analyzers
  • Runs inside the PXA, MXA, EXA signal analyzers and MXE EMI receiver

Measurements

  • Log plot: Phase noise view in frequency domain including DANL floor and integrated noise measurements along with spurious table
  • Spot frequency: Phase noise view in time domain including carrier frequency drift measurement
  • Monitor spectrum: Easy-to-use simple spectrum view for a quick check of your signal
  • IQ waveform: Easy-to-use simple time domain view

Performance (hardware dependent)

  • Phase noise density accuracy: up to ±0.20 dB
  • Offset frequency accuracy: ±0.5 %
  • Base instrument phase noise (typical with center frequency = 1 GHz) -128 dBc/Hz

Other features

  • License key upgradeable
  • Fixed and transportable license available
  • SCPI remote user interface

Descrição

The N9068A phase noise measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers and MXE EMI receivers into a phase noise tester with convenient one-button operation, automating the measurement procedure.

Phase noise measurements

  • View the phase noise from frequency offset 1 Hz
  • View the phase noise behavior of the signal under test across decades of offset frequencies with the log plot
  • Use AM rejection in the log plot so that you observe only the phase component
  • Characterize phase noise related behaviors from different angles for various applications with multiple markers with various marker functions
  • Signal Tracking provides a simultaneous view of phase noise and delta frequency in time domain
  • Working with N9030A PXA and external mixer, it enables phase noise measurements with the carrier frequency up to 50 GHz and beyond