Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N4156A High Performance Solution for Insertion Loss and Polarization Dependent Loss Measurements

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

The Keysight N4156A high performance measurement solution provides highly accurate insertion loss (IL) and polarization dependent loss (PDL) measurement. It is especially designed for startup manufacturers of critical DWDM passive components like multiplexers / demuliplexers of filters. In development and final test, manufacturers of such devices need a high performance measurement solutions to maximize throughput and yield and minimize the costs.

The N4156A system consist of:

  • an 8164B mainframe
  • a high performance tunable laser (81600B #150 or #160) for the C or C+L-band
  • an 81634B low PDL power sensor (upgradeable to four power sensors)
  • an optional 8169A polarization controller
  • the N4150A Photonic Foundation Library software
  • all necessary connectors and patchcords
  • and the typical specifications for the complete solution set up

This is offered at a very attractive price below the prices of separate instruments.