Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Polarizing Beamsplitter (PBS)

Vendido por:

Descrição

Polarizing beamssplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-polarized light is reflected at a 90 degree angle while P-polarized light is transmitted. Polarizing beamsplitters come in cube form, but custom geometries are available.

Keysight Polarizing Beam Splitter

Main Specifications

  • Material BK7, fused silica, other optical glass
  • Dimension Tolerance ±0.2 mm
  • Extinction Ratio > 500:1
  • Flatness λ /20 @ 632.8 nm per 25 mm
  • Surface Quality 20/10 scratches and dig
  • Transmitted Wavefront λ /8 @ 632.8 nm per 25 mm
  • Principal Transmittance Tp>95% and Ts<1%
  • Principal Reflectance Rs>98% and Rp<1%
  • Beam Deviation <20 arc seconds

For typical characteristics and examples of polarizingbeam splitters click on Transmission- Reflection graphs and photo