Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E6601A Wireless Communications Test Set

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

Key Features

  • Integrated multi-format one box test set optimized for mobile phone calibration in high volume manufacturing
  • 400 to 2200 MHz vector signal generator, analyzer, spectrum monitor and Tx measurements
  • General purpose, GSM/GPRS/EGPRS, W-CDMA, cdma2000®/1xEV-DO and TD-SCDMA software calibration applications available for high-volume mobile phone calibration today.
  • No additional hardware required for 2G to 3.5G technology applications available today
  • Flexible software licensing options: Permanent, Term (1, 3, 6, 12 month) and transportable
  • Built in, open Windows XP® PC provides flexibility for user applications and ease of use
  • Control and connectivity via GPIB, USB and LAN

Descrição

The next generation of mobile wireless device manufacturing test.

The Keysight E6601A is the next-generation solution for multi-format wireless device calibration and non-signaling test for high-volume manufacturing. Combining industry-leading measurement speed and integrity, buy only what you need architecture, and an integrated Windows® PC, the E6601A helps you achieve the lowest cost of test in wireless device manufacturing.

This page represents the hardware platform for the E6601A Wireless Communications solution. Included with the E6601A is the E6889A General Purpose software application, which provides basic RF source and analyzer measurements.

The E6601A measures 222mm high, 426mm wide and 533mm deep and weighs approximately 23kg depending on the hardware option configuration.