Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Variable pulse width (500 ns minimum)
  • Fast rise/fall times (< 50 ns)
  • Variable repetition rate (up to 2 MHz)
  • > 80 dB on/off ratio

Descrição

Generate Pulsed Signals

Option UNU adds the ability to generate pulse modulated signals. Pulse parameters, such as pulse width and repetition rate, can be set internally or controlled via an external source.

Typical Applications

Option UNU is recommended for testing radar, communications, and control systems that employ pulse modulation, or experience pulse modulated interference when deployed. Applications include component and power amplifier test with CW pulses, antenna test and radar receiver test with modulated pulses, and interference signal generation.

This option can be added as a product upgrade.