- Produto e Serviços
- ...
- Accessories
- Temperature Sensors and Probes
- U1180A Thermocouple Adapter and Lead Kit, J and K Types
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
U1180A Thermocouple Adapter and Lead Kit, J and K Types
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead
HIGHLIGHTS
O adaptador de termopar e conjunto de cabos U1180A da Keysight são compatíveis com todos os multímetros digitais de mão da Keysight. O conjunto inclui um adaptador de termopar tipo J/K, de termopar esférico tipo J e de termopar esférico tipo K.
- Adaptador termopar do tipo J/K - sem compensação
- Termopar esférico - Tipo J: temperatura nominal (fio) -20°C - 200°C
- Termopar esférico - Tipo K: temperatura nominal (fio) -20°C - 200°C
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster