Includes one black and one red lead, two test probes, alligator clips, and 4 mm banana plugs

HIGHLIGHTS

The Keysight U1161A extended test lead kits are compatible with the U1230, U1240, U1250, and U1270 Series handheld digital multimeters. The set includes two extension test leads (one red and one black), two test probes, medium-sized alligator clips, and 4 mm banana plugs.

  • extended test leads: CAT III 1,000 V, CAT IV 600 V, 15 A rating
  • test probe (19 mm tips): CAT II 1,000 V, 15 A rating
  • medium-sized alligator clips: CAT III 1,000 V, CAT IV 600 V, 15 A rating
  • 4 mm banana plugs: CAT II 600 V, 10 A

Extend the Capabilities of Your Product

Want help or have questions?