Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configuração Típica  

Configuração Típica

81663A DFB Laser Source Module (20 mW)

  • 81663A-155 DFB Source Module, WL 1.550 NM, Output Pwr +13dBm
  • 81000NI Interface de conector óptico FC/APC.
    • R-51B-001-C Return to Keysight Warranty - 1 year
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Key performance specifications

  • High optical output power: +13 dBm
  • Wavelength Stability: +/- 0.002nm
  • Fine-tuning range: +/- 850pm
  • Power stability: 0.003dB

Features

  • Built-in digital modulation enables applications like time-domain extinction testing of EDFA noise figure.
  • Built-in coherence control
  • Built-in isolator

Descrição

The Keysight 81663A Distributed Feedback Laser Sources are part of the Keysight Lightwave Solution Platform, and best suited for amplifier test and WDM system test applications. Keysight covers PON and common WDM wavelengths with its 81663A Distributed Feedback (DFB) laser source modules.

Features:

  81663A
Center Wavelength 1310, 1490, 1510, 1550, 1625 nm
(Options 131, 149, 151, 155, 162)
Maximum output power > +13 dBm (20 mW)
Wavelength stability (24h) ±5 pm
Power stability (24h) ±0.01 dB
Built-in isolator Yes
Internal modulation Yes

Benefits:

  • High optical output power offers the flexibility in test environment and enables test and characterization of nonlinear effects which the customer could not do so far.
  • The precise tunability allows to shift the center wavelength by one DWDM transmission channel to the adjacent channel in dense WDM systems.
  • The coherence control allows to change the linewidth of the laser to avoid problems with stimulated Brillioun scattering, and effects generated by unwanted cavities.
  • The built-in digital modulation enables applications like time-domain extinction testing of EDFA noise figure.
  • The built-in isolator ensures laser stability, even when reflections are present in the optical path.