Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Frequency Switching Speed

  • Decreases switching time from 5 ms to ≤1.15 ms in SCPI mode
  • Decreases switching time from 5 ms to ≤900 µs in list sweep mode

Amplitude Switching Speed

  • Decreases switching time from 5 ms to ≤750 μs in SCPI mode
  • Decreases switching time from 5 ms to ≤500 μs in list sweep mode

Waveform Switching Speed

  • Decreases switching time from 5 ms to ≤1.2 ms in SCPI mode
  • Decreases switching time from 5 ms to ≤900 μs in list sweep mode

Descrição

Quickly Switch Amplitude, Frequency and Waveforms

Option UNZ provides a fast switching capability that enables a significant reduction in test time. Whether commanding the unit to a new frequency and/or amplitude or using the list mode capability to step through wide bandwidths and broad power levels, this option will enhance the utilization of your test set.

Option UNZ also enables the flexibility of randomly switching between waveform files stored in memory to quickly execute all the elements of any test plan.

Typical Application

Ideal for use in manufacturing when production test throughput must be maximized. Applications include component characterization for devices such as power amplifiers, high volume transceiver testing such as cellular phones, and measurement intensive applications such as antenna test.

This option can be added as a product upgrade.