Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

  • Decreases calibrated power levels from -110 dBm to -127 dBm
  • Decreases minimum settable power levels from -110 dBm to -144 dBm

Descrição

Generate Low Power Signals

Option 1EQ will generate stable, accurate, low amplitude signals. Output power levels down to -144 dBm can be attained, with levels specified to -127 dBm.

Typical Application

The ability to generate low level signals with accurate amplitude control is important for the characterization of the radio receivers and their components. Measurements must be made to established performance standards that vary widely across different communications technologies. These standards require that the simulated input and specified interfering signals represent the environment in which the radio will ultimately be used.

This option can be added as a product upgrade.