Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

U3022AE10 26.5 GHz, 10-Port Mechanical Test Set

Vendido por:

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • Accurately measure all 144 s-parameters
  • High throughput with Single connection, multiple measurements
  • Coupler based test set for highest accuracy & stability
  • No external PC or software required
  • Frequency range: 10 MHz to 26.5 GHz
  • Test set adds 10 couplers & mechanical switching
  • Full 12-port calibration (with option 551)
  • Controlled directly by network analyzer

Descrição

The Keysight U3022AE10 multiport test set, combined with 2-port PNA, PNA-L or PNA-X network analyzer and Option 551, offers full crossbar and calibrated measurements up to 12-port.

Features

  • Accurately measure all 144 s-parameters
  • High throughput with Single connection, multiple measurements
  • Coupler based test set for highest accuracy & stability
  • Frequency range: 10 MHz to 26.5 GHz
  • Test set adds 10 couplers & mechanical switching
  • Full 12-port calibration (with option 551)
  • Controlled directly by network analyzer
  • Recommended PNA series: E8362B option 014
  • Recommended PNA-L series: N5230A option 225
  • Recommended PNA-X series: N5242A option 200

Signal Integrity Application

  • Minimize multiple aggressor crosstalk
  • Analyze Eye Diagrams
  • Extract RLGC Models
  • Learn more about Physical Layer Test Software N1930A Software