Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

GS-8210 Wireless Handset Test system.

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

Key features

  • Automated mobile handset test solution for cellular phone inspection and repair
  • Tests all major 2G, 3G, and 3.5G cellular phones, including multi-format test capability for GSM/GPRS/E-GPRS/W-CDMA/ cdma2000®/1xEV-DO/HSDPA

Engineer, operator, and administrative test modes ensure standardized testing

  • Provides simple and complete parametric tests
  • Pre-configured test plans make setup and use easy
  • Configurable test executive offers test and test report flexibility
  • Ability to generate test reports in html, PDF* and CSV format

Test capabilities

  • Quad-band test capability
  • SMS test capability
  • Six traffic-channel test in automatic mode
  • Future upgradeable format: HSUPA

Descrição

Cost-effectively automate mobile device testing with the Keysight GS-8210 wireless handset test system. The system consists of the N9360A mobile station test set, GS-8210 test software, and an RF shielded test chamber with a built-in antenna coupler. Collectively, they support multi-format testing by simulating over-the-air calls without interference from live networks and other sources.

With pre-configured test plans for complete parametric testing, a configuration test executive, and various operator test modes, this low-cost, “go/no-go” tester is designed for ease of use “just-enough’ test mindset to better serve the low cost mobile phone testing market.

*Adobe Distiller needed.

cdma2000 is a registered certification mark of the Telecommunications Industry Association. Used under license