Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

81642B Tunable Laser Source

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

  • Wavelength Range: 1495-1640nm
  • Max. Output Power: +8.5dBm
  • Max. Tuning Speed: 80nm/s with Dynamic Specifications
  • Wavelength Accuracy (abs.): ±10pm

Descrição

The Keysight 81642B Tunable Laser Source covers both C- and L- Band. It is optimized for testing optical amplifiers at high stimulus power, and passive components.

Keysight "A" Tunable Laser Sources can be upgraded.

The 81642B works in both DWDM bands (C- and L-Band). It has continuous sweep through full wavelength range, 4 complete spectral bands (E-, S-, C-, and L- band) coverage with 2 lasers, fast tuning speed with dynamic specification, high power optical output for optical amplifier test, built-in real-time wavelength meter, mode-hop free tuning over full wavelength range, and Panda type polarization maintaining fiber output.